eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

科研級變倍擴束鏡(RVBX)

Research-Grade Variable Beam Expanders

Research-Grade Variable Beam Expanders 532nm 1X - 3X, #87-561 1064nm 2X - 8X, #87-568 Broadband VIS 2X - 8X, #87-569 +1
×
  • 1X - 3X及2X - 8X連續放大倍率
  • 方便針對雷射光束擴散進行調整
  • 緊湊的 Galilean 設計,外殼長度固定的非旋轉式光學產品
  • 同時提供 TECHSPEC® Draconis™ 寬頻擴束器

TECHSPEC® 科研級變倍擴束鏡(RVBX)適合用於需變更放大倍率的高功率雷射應用,如原型建造或研發。TECHSPEC®科研級變倍擴束鏡(RVBX)採用λ/4穿透波前特性、Galilean設計、可鎖定放大倍率和高雷射破壞閾值AR鍍膜,確保達到最高的穿透率,並將殘影反射減到最低。此外,透過內部的平移及聚焦構件,這些光束擴束鏡可持續調整放大倍率和雷射擴散,卻不會影響整個外殼長度。小型精巧設計,讓系統不需針對長度變化做調整,更能方便系統整合。

一般規格

Angle of Incidence (°):
0 ±0.06
Exit Aperture (mm):
30
Substrate:
Fused Silica (Corning 7980)
Divergence Adjustment:
Non-Rotating Optics
Mounting Threads:
Input: Male C-Thread (1" x 32 TPI)
Output: Male T-Thread (M42 x 0.75)

產品

DWL (nm)  Expansion Power   Wavelength Range (nm)   Entrance Aperture (mm)   Exit Aperture (mm)   Substrate   比較   庫存號碼   價格  Buy
266 1X - 3X 260 - 365 10 30 Fused Silica
266 2.5X - 8X 260 - 365 15 30 Fused Silica
355 1X - 3X 260 - 365 10 30 Fused Silica
355 2X - 8X 260 - 365 15 30 Fused Silica
532 1X - 3X 510 - 555 10 30 Fused Silica
532 2X - 8X 510 - 555 15 30 Fused Silica
Broadband 1X - 3X 425 - 700 10 30 Fused Silica
Broadband 2X - 8X 425 - 700 15 30 Fused Silica
Broadband 1X - 3X 750 - 1100 10 30 Fused Silica
Broadband 2X - 8X 750 - 1100 15 30 Fused Silica
1064 1X - 3X 1030 - 1100 10 30 Fused Silica
1064 2X - 8X 1030 - 1100 15 30 Fused Silica

產品概覽

TECHSPEC 研究級可變光束擴束器可用於確定系統在開發原型設計階段所需的光束放大倍率。TECHSPEC UDA定倍寬頻擴束鏡可用於生產或 OEM 實作。如有自訂放大倍率需求,請聯絡我們的銷售部門

雷射光學產品

Technical Information

2X-8X Research-Grade Variable Beam Expanders - Specifications
Design Wavelength Stock No. Fixed Overall Length A (mm) Mounting Length E (mm) Rotating Numeric Ring Length F (mm) Rotating Alpha Ring Length G (mm)
355nm #87-566 169.7 35.9 90.7 19.4
532nm #87-567 169.3 31.5 70.4 43.7
Broadband VIS (633nm) #87-569 169.3 31.5 70.4 43.7
Broadband NIR (785nm) #87-570 169.3 31.5 70.4 43.7
1064nm #87-568 169.3 31.5 70.4 43.7

Accessories

Title 比較庫存號碼  價格 Buy
4-Axis Mount for M27x1 #15-473 NT$31,850 Qty 5+ NT$28,700   Request Quote
  • 5-7 Days
    ×
M30 x 1.0 Male to C-Mount Female Step-Down Adapter #36-302 NT$1,540 Qty 10+ NT$1,365   Request Quote
  • 5-7 Days
    ×
M27 x 1.0 to C-Mount Adapter, 50mm Flange #14-667 NT$1,575 Qty 10+ NT$1,400   Request Quote
  • 5-7 Days
    ×
Mounting Clamp for 1 - 3X Research-Grade Variable Beam Expander #89-294 NT$5,950 Qty 5+ NT$5,250   Request Quote
  • 5-7 Days
    ×
Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander #89-295 NT$5,950 Qty 5+ NT$5,250   Request Quote