eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

1064nm 2X - 8X Research-Grade Variable Beam Expander

1064nm 2X - 8X, #87-568

×
Stock #87-568 Clearance 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$41,650
Qty 1+
NT$41,650
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Beam Expander
Style:
Variable Magnification

物理和機械特性

Length (mm):
169.00
Weight (g):
501
Housing Diameter (mm):
51

光學特性

Angle of Incidence (°):
0 ±0.06
Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Entrance Aperture (mm):
15
Exit Aperture (mm):
30
Expansion Power:
2X - 8X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>97.5 @ DWL
Transmitted Wavefront, P-V:
<λ/7 @ 1064nm for Input Beam ≤4 mm (2X-6X)
<λ/7 @ 1064nm for Input Beam ≤2mm (>6X)
Coating Specification:
Rabs <0.25% @ 1063 - 1065nm
Ravg <0.5% @ 1030 - 1100nm
Wavelength Range (nm):
1030 - 1100
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 (>3X), 5 J/cm2 (2-3X) @ 10ns, 20 Hz, 1064nm
Divergence Adjustment:
Non-Rotating Optics
Damage Threshold, Pulsed:
10 J/cm2 (>3X), 5 J/cm2 (2-3X) @ 1064nm, 10ns, 20Hz

螺紋和安裝

Mounting Threads:
Input: Male C-Thread (1" x 32 TPI)
Output: Male T-Thread (M42 x 0.75)

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

For optimal performance, center the laser beam to the entrance lens and ensure that the beam is parallel to the beam expander’s optical axis.
  • 1X - 3X及2X - 8X連續放大倍率
  • 方便針對雷射光束擴散進行調整
  • 緊湊的 Galilean 設計,外殼長度固定的非旋轉式光學產品
  • 同時提供 TECHSPEC® Draconis™ 寬頻擴束器

TECHSPEC® 科研級變倍擴束鏡(RVBX)適合用於需變更放大倍率的高功率雷射應用,如原型建造或研發。TECHSPEC®科研級變倍擴束鏡(RVBX)採用λ/4穿透波前特性、Galilean設計、可鎖定放大倍率和高雷射破壞閾值AR鍍膜,確保達到最高的穿透率,並將殘影反射減到最低。此外,透過內部的平移及聚焦構件,這些光束擴束鏡可持續調整放大倍率和雷射擴散,卻不會影響整個外殼長度。小型精巧設計,讓系統不需針對長度變化做調整,更能方便系統整合。

TECHSPEC 研究級可變光束擴束器可用於確定系統在開發原型設計階段所需的光束放大倍率。TECHSPEC UDA定倍寬頻擴束鏡可用於生產或 OEM 實作。如有自訂放大倍率需求,請聯絡我們的銷售部門

雷射光學產品

Technical Information

2X-8X Research-Grade Variable Beam Expanders - Specifications
Design Wavelength Stock No. Fixed Overall Length A (mm) Mounting Length E (mm) Rotating Numeric Ring Length F (mm) Rotating Alpha Ring Length G (mm)
355nm #87-566 169.7 35.9 90.7 19.4
532nm #87-567 169.3 31.5 70.4 43.7
Broadband VIS (633nm) #87-569 169.3 31.5 70.4 43.7
Broadband NIR (785nm) #87-570 169.3 31.5 70.4 43.7
1064nm #87-568 169.3 31.5 70.4 43.7

Accessories

Title 比較庫存號碼  價格 Buy
4-Axis Mount for M27x1 #15-473 NT$31,850 Qty 5+ NT$28,700   Request Quote
  • 5-7 Days
    ×
M30 x 1.0 Male to C-Mount Female Step-Down Adapter #36-302 NT$1,540 Qty 10+ NT$1,365   Request Quote
  • 5-7 Days
    ×
M27 x 1.0 to C-Mount Adapter, 50mm Flange #14-667 NT$1,575 Qty 10+ NT$1,400   Request Quote
  • 5-7 Days
    ×
Mounting Clamp for 1 - 3X Research-Grade Variable Beam Expander #89-294 NT$5,950 Qty 5+ NT$5,250   Request Quote
  • 5-7 Days
    ×
Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander #89-295 NT$5,950 Qty 5+ NT$5,250   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin