TECHSPEC® 科研級變倍擴束鏡(RVBX)適合用於需變更放大倍率的高功率雷射應用,如原型建造或研發。TECHSPEC®科研級變倍擴束鏡(RVBX)採用λ/4穿透波前特性、Galilean設計、可鎖定放大倍率和高雷射破壞閾值AR鍍膜,確保達到最高的穿透率,並將殘影反射減到最低。此外,透過內部的平移及聚焦構件,這些光束擴束鏡可持續調整放大倍率和雷射擴散,卻不會影響整個外殼長度。小型精巧設計,讓系統不需針對長度變化做調整,更能方便系統整合。
TECHSPEC 研究級可變光束擴束器可用於確定系統在開發原型設計階段所需的光束放大倍率。TECHSPEC UDA定倍寬頻擴束鏡可用於生產或 OEM 實作。如有自訂放大倍率需求,請聯絡我們的銷售部門 。
2X-8X Research-Grade Variable Beam Expanders - Specifications | |||||
Design Wavelength | Stock No. | Fixed Overall Length A (mm) | Mounting Length E (mm) | Rotating Numeric Ring Length F (mm) | Rotating Alpha Ring Length G (mm) |
---|---|---|---|---|---|
355nm | #87-566 | 169.7 | 35.9 | 90.7 | 19.4 |
532nm | #87-567 | 169.3 | 31.5 | 70.4 | 43.7 |
Broadband VIS (633nm) | #87-569 | 169.3 | 31.5 | 70.4 | 43.7 |
Broadband NIR (785nm) | #87-570 | 169.3 | 31.5 | 70.4 | 43.7 |
1064nm | #87-568 | 169.3 | 31.5 | 70.4 | 43.7 |
Title | 比較 | 庫存號碼 | 價格 | Buy | |
---|---|---|---|---|---|
4-Axis Mount for M27x1 | #15-473 | NT$31,850 Qty 5+ NT$28,700 Request Quote |
|
||
M30 x 1.0 Male to C-Mount Female Step-Down Adapter | #36-302 | NT$1,540 Qty 10+ NT$1,365 Request Quote |
|
||
M27 x 1.0 to C-Mount Adapter, 50mm Flange | #14-667 | NT$1,575 Qty 10+ NT$1,400 Request Quote |
|
||
Mounting Clamp for 1 - 3X Research-Grade Variable Beam Expander | #89-294 | NT$5,950 Qty 5+ NT$5,250 Request Quote |
|
||
Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander | #89-295 | NT$5,950 Qty 5+ NT$5,250 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information