eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

0.367X CobaltTL Telecentric Lens

0.367X Magnification

0.367X Magnification
×
Stock #88-602 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$71,988
Qty 1+
NT$71,988
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Stock No. of Mounting Clamp:
#89-721 Sold Separately
Note:
CobaltTL
Type:
Telecentric Lens

物理和機械特性

Iris Option:
Variable
Length (mm):
163.50
Maximum Diameter (mm):
70.0
Weight (g):
627
Flange Distance (mm):
17.5

光學特性

Horizontal Field of View, 1/2" Sensor:
21.82mm
Horizontal Field of View, 2/3" Sensor:
30mm
Horizontal Field of View, 1" Sensor:
43.66mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.031
Horizontal Field of View, 1.1" Sensor:
48.02mm
Number of Elements (Groups):
10 (7)
Horizontal Field of View, 1/1.8" Sensor:
24.55mm
Typical Telecentricity @ 588nm (°):
<0.114
Typical Distortion @ 588nm (%):
<0.084
Primary Magnification PMAG:
0.367X
Working Distance (mm):
169
Aperture (f/#):
f/6 - f/16
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±4.61mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
38.4 x 28.8
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
1.1"

螺紋和安裝

Filter Thread:
M67 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 高分辨率 f/4 雙遠心鏡頭搭配同軸照明選項
  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • 最高 2,000 萬像素、2.2µm 像素大小
  • 1.1 吋 C 接口遠心鏡頭

TECHSPEC® CobaltTL 遠心鏡頭專為半導體與電子裝置檢測、量測與計測應用而設計。本系列遠心鏡頭以領先業界的低 f/#s 實現高光通量。其中的遠心度低於 0.015°,並具備 0.013% 的低畸變,適合影像拼接應用。本系列 17.6mm 對角線傳感器尺寸鏡頭可相容於 Sony IMX304 1.1 吋傳感器,以及 Sony IMX183 等其他類似尺寸的傳感器。TECHSPEC® CobaltTL 遠心鏡頭能產生無與倫比的對比度水準,從而以最高的量測準確度帶來最優的影像品質。同軸照明版本能夠旋轉/重新定位同軸照明埠,以便在建構機器時享有最高彈性。TECHSPEC® CobaltTL 遠心鏡頭相容於高振動環境,並具有可拆卸的埋頭固定螺釘,用於將光圈固定到位。

Technical Information

#88-602, 0.367X CobaltTL Telecentric Lens, Distortion Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Distortion Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Relative Illumination Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Relative Illumination Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Telecentricity Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Telecentricity Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 169mm Working Distance, f10
#88-602, 0.367X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 169mm Working Distance, f10
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f10
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f10
 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm

Accessories

Title 比較庫存號碼  價格 Buy
Mounting Clamp, 43.5mm Inner Diameter #89-721 NT$7,665   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin