eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

0.69X CobaltTL Telecentric Lens

×
Stock #15-872 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$91,650
Qty 1+
NT$91,650
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Stock No. of Mounting Clamp:
#63-233- Sold Separately
Note:
CobaltTL
Type:
Telecentric Lens

物理和機械特性

Iris Option:
Variable
Length excluding Threads (mm):
175.00
Maximum Diameter (mm):
55
Weight (g):
796.9

光學特性

Horizontal Field of View, 1/2" Sensor:
9.28mm
Horizontal Field of View, 2/3" Sensor:
12.75mm
Horizontal Field of View, 1" Sensor:
18.55mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.058
Horizontal Field of View, 1.1" Sensor:
20.39mm
Number of Elements (Groups):
9 (7)
Horizontal Field of View, 1/1.8" Sensor:
10.43mm
Primary Magnification PMAG:
0.69X
Working Distance (mm):
110
Aperture (f/#):
f/4 - f/22
Coating:
λ/4 MgF2
Depth of Field (mm):
±2.16mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
20.4 x 15.3
Typical Distortion @ 520nm (%):
<0.027
Typical Telecentricity @ 520nm (°):
<0.086
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
1.1"

螺紋和安裝

Filter Thread:
M52 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 高分辨率 f/4 雙遠心鏡頭搭配同軸照明選項
  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • 最高 2,000 萬像素、2.2µm 像素大小
  • 1.1 吋 C 接口遠心鏡頭

TECHSPEC® CobaltTL 遠心鏡頭專為半導體與電子裝置檢測、量測與計測應用而設計。本系列遠心鏡頭以領先業界的低 f/#s 實現高光通量。其中的遠心度低於 0.015°,並具備 0.013% 的低畸變,適合影像拼接應用。本系列 17.6mm 對角線傳感器尺寸鏡頭可相容於 Sony IMX304 1.1 吋傳感器,以及 Sony IMX183 等其他類似尺寸的傳感器。TECHSPEC® CobaltTL 遠心鏡頭能產生無與倫比的對比度水準,從而以最高的量測準確度帶來最優的影像品質。同軸照明版本能夠旋轉/重新定位同軸照明埠,以便在建構機器時享有最高彈性。TECHSPEC® CobaltTL 遠心鏡頭相容於高振動環境,並具有可拆卸的埋頭固定螺釘,用於將光圈固定到位。

Technical Information

#15-872, 0.69X CobaltTL Telecentric Lens, Distortion Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Distortion Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Relative Illumination Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Relative Illumination Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Telecentricity Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Telecentricity Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm

Accessories

Title 比較庫存號碼  價格 Buy
Mounting Clamp, 46mm Inner Diameter #63-233 NT$7,665   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin