eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Compression Springs (2pk)

#86-838

×
Stock #86-838 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$403
Qty 1+
NT$403
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

TECHSPEC®籠式系統線性平移組件用於為TECHSPEC®籠式系統裝置新增線性平移功能。藉由內建平移組件,可沿籠式支撐桿進行粗調定位。固定至籠式支撐桿後,可以使用測微計驅動裝置進行精細平移。若新增額外彈簧,並將 3mm x 50mm 棒 (#85-470) 更換為兩個 3mm x 75mm (#86-847,另售),就可以將 ½吋的標準行程延伸為 1 吋。 TECHSPEC®籠式系統線性平移組件提供兩種選擇:簡易平移(利用6mm支撐桿與標準平板)與滾珠軸承平移(利用滾珠軸承滑動以實現低摩擦平移)。

注意: 測微計/驅動機械6mm支撐桿另售。

Technical Information

Components for Simple Translation Assembly
Description Quantity Feature Stock No.
Micrometer Mount Kit 1 Required Micrometer Holder #85-618
Protective Steel Plate
#86-838 Compression Springs (2pk)
25mm Standard Cage Plate, M6 2 Required* One plate is used for travel and second plate is fixed #85-632
30mm Standard Cage Plate, M6 #85-630
25mm Standard Cage Plate, ¼-20 #85-633
30mm Standard Cage Plate, ¼-20 #85-631
Micrometer or Actuator 1 Required Choose based on type, travel, and graduation Customer Selected
Shaft Collar (2pk) 1 Optional Can be used instead of a fixed plate #86-845
Compression Springs (2pk) 1 Optional Used to extend travel range to 1" #86-838

*Note: Only 1 required if Shaft Collars are used.

Components for Ball Bearing Translation Assembly
Description Quantity Feature Stock No.
Translation Assembly Kit 1 Required #85-618 Micrometer Mount Kit #86-847
#85-620 Travel Bearing Plate
#85-619 Fixed Bearing Plate
#85-686 Linear Bearing Bushings (2pk)
#85-471 3mm Dia x 75mm Length Rod (x2)
Micrometer or Actuator 1 Required Choose based on type, travel, and graduation Customer Selected
Compression Springs (2pk) 1 Optional Used to extend travel range to 1" #86-838

Compatible Micrometers
Type Travel Graduation Stock No.
Micrometer Drive 0.5" 0.001" #58-660
Micrometer Drive 25mm 0.01mm #58-663

Accessories

Title 比較庫存號碼  價格 Buy
Shaft Collar (2 pk) #86-845 NT$508   Request Quote
  • 5-7 Days
    ×
Travel Bearing Plate #85-620 NT$1,890   Request Quote
  • 5-7 Days
    ×
Compression Springs (2pk) #86-838 NT$403   Request Quote
  • 5-7 Days
    ×
Fixed Bearing Plate #85-619 NT$1,890   Request Quote
  • 5-7 Days
    ×
Linear Bearing Bushings (2pk) #85-686 NT$2,870   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin