eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

3mm Diameter x 75mm Length, Cage Support Rod

×
Stock #85-471 Clearance 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$473
Qty 1+
NT$473
Volume Pricing
Request Quote
下載產品資料

Specifications

物理和機械特性

Length (mm):
75.00
Outer Diameter (mm):
3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • Provide Rigid Support for Cage System Structure
  • Polished 440 Stainless Steel for High Durability and Smooth Motion
  • Variety of Lengths for a Range of Applications
  • 6mm Cage System Rods Also Available

TECHSPEC® 3mm Cage System Support Rods are constructed of polished 440 stainless steel. They are used to provide rigidity and support to cage system structures. Each support rod features a polished surface that ensures smooth plate movement and precision alignment. A variety of lengths are available for any application need.