eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

30mm ID Standard Cage Plate with M6 for Post Mounting

30mm ID Standard Cage Plate with M6 for Post Mounting, #85-630

×
Stock #85-630 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,453
Qty 1+
NT$1,453
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Function:
Fixed

物理和機械特性

Plate Inner Diameter (mm):
30.0
Bolt Circle Diameter for 6mm Dia. Thru (mm):
38.0
Bolt Circle Diameter for M3 C'bore (mm):
38.0
Construction:
Black Anodized Aluminum
Diameter Tolerance (mm):
+0.025/-0.000 (inner diameter)
Dimensions (mm):
50 Dia.
Thickness (mm):
10.00

螺紋和安裝

Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 基本籠式系統結構的基本元件
  • 50mm 外徑或 2" 方形
  • 陽極處理鋁合金構造

TECHSPEC 籠式系統安裝板是TECHSPEC籠式系統的基本元件。每個平板有四個6mm支撐桿孔,用於組裝基本籠式系統結構。支撐桿分布於直徑38mm的圓周,相鄰圓孔距離26.9mm,並用隨附的M3 x 2.5定位螺絲固定。另外,隨附的3個M3 x 6定位螺絲也可用於固定光學元件、籠式系統套管、或安裝於平板內徑。

影片演示

選擇合適的產品可最大程度提高應用性能。觀看下面關於TECHSPEC 籠式系統元件的影片演示 可互換式光學夾具以及側方位安裝板 和 四杆接插板