eo_logo
 
Product added to cart

50mm Standard Schneider Compact VIS-NIR Lens

Schneider Compact VIS-NIR Lenses

×
Stock #59-824 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$45,325
Qty 1+
NT$45,325
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed Focal Length Lens

物理和機械特性

Iris Option:
Variable
Length (mm):
48.90
Maximum Diameter (mm):
31.5
Weight (g):
179

光學特性

Horizontal Field of View, 1/2" Sensor:
26.0°
Maximum Image Circle (mm):
21.60
Focal Length FL (mm):
50.00
Working Distance (mm):
135 - ∞
Aperture (f/#):
f/2.8 - f/16
Distortion (%):
<-0.25
Lens Wavelength Range:
VIS-NIR

傳感器

Maximum Sensor Format:
4/3"

螺紋和安裝

Filter Thread:
M30.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

產品概覽

  • 支援大型傳感器 (2/3" to 4/3" 的傳感器)
  • 光譜範圍400-1000nm
  • 外型小巧
  • 最大孔徑很大

Schneider的彩色補正VIS-NIR鏡頭專為容納達2/3" 的傳感器而設計,在400 - 700nm (VIS) 與700 - 1000nm (NIR) 之間切換時無需重新對焦。可以在整個光譜敏感度範圍內使用這些鏡頭,不會產生焦點差異。Schneider的標準VIS-NIR鏡頭可容納達4/3" 的傳感器 (22mm成像圈),但是在VIS與NIR波長之間切換時需要重新對焦。

這兩個系列的鏡頭都採用堅固的機械設計、可對焦固定、可光圈固定及濾光片接口接環,因此成為典型工業裝置的理想選擇。對於高像素相機而言,這些鏡頭優異的光學設計與前者構成完美組合。在整個工作距離範圍內,其出眾的光學效能完全符合高分辨率傳感器的功能。

Note: Lenses with M62 x 0.75 filter thread require #59-825 filter thread adapter.

Technical Information

Color Corrected VIS-NIR Lens Dimensions
Stock No. A B C D
#59-819 41.0mm 6.3mm 2.8mm 37.3mm
#64-764 40.9mm 3.75mm 2.5mm 31.5mm
#56-533 32.4mm 5.1mm 0.9mm 31.5mm
#56-534 42.7mm 5.8mm 1.2mm 31.5mm
#56-535 33.4mm 4.3mm 12.4mm 31.5mm
#56-536 36.9mm 3.8mm 8.2mm 31.5mm
#56-537 34.7mm 3.8mm 2.6mm 31.5mm
#59-820 74.0mm 3.8mm 4.3mm 42mm

Standard VIS-NIR Lens Dimensions
Stock No. A B C D
#59-821 46.1mm 4.1mm 0.3mm 37.3mm
#59-822 40.9mm 3.8mm 2.5mm 31.5mm
#59-823 34.7mm 3.8mm 2.6mm 31.5mm
#59-824 36.9mm 3.8mm 8.2mm 31.5mm

Accessories

Title 比較庫存號碼  價格 Buy
Filter Thread Adapter for #59-821, #64-764 and #59-819 #59-825 NT$3,920   Request Quote