eo_logo
 
Product added to cart

Motorized 4 Position Turret for Mitutoyo FS70

See More by Mitutoyo
×
Stock #56-313 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$232,988
Qty 1+
NT$232,988
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Manufacturer:
Mitutoyo

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 利用 Mitutoyo 無限補正物鏡
  • 三目設計可簡單安裝導入視頻
  • 砲塔最多接受四個物鏡

Mitutoyo FS70檢驗顯微鏡旨在長工作距離時產生高放大倍率,是許多檢查和質量保證應用的理想選擇。 顯微鏡系統結合了Mitutoyo的20X-8000X和工作距離6-34mm可見光無限補正物鏡。 聚焦目鏡可以容納25mm直徑的刻劃板。 50/50三目鏡頭具有50mm的粗調移動,0.1mm / rev的細微移動以及同步的視頻和雙眼觀看功能。

Technical Information

Mitutoyo FS70 Inspection Microscope
Microscope System
Mitutoyo FS70 Microscope System (includes #55-999, #56-000, #56-001, #56-002) #56-003
Microscope Head (One Required)
Mitutoyo FS70 Microscope Head #55-999
Microscope Stand (One Required)
Mitutoyo FS70 Microscope Stand #56-000
Microscope Eyepieces in Pairs (One Required)
10X WF Focusing Eyepieces, 24mm Field Dia. #56-001
15X WF Focusing Eyepieces, 16mm Field Dia. #56-310
20X WF Focusing Eyepieces, 12mm Field Dia. #56-004
Microscope Turret (One Required)
Manual 4 Position Turret for Mitutoyo FS70 #56-002
Motorized 4 Position Turret for Mitutoyo FS70 #56-313
Microscope Stage (Optional)
2" x 2" XY-Axes Positioning Stage #56-011
Accessories and Reticles (Optional)
Fiber Optic Light Guide for FS70, 72" Length #56-008
Polarizer Set #56-009
C-Mount Coupler (1X) for Video Adaptation #56-010
90° Crossline, Reticle #56-005
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments #56-007
20mm Line/0.1mm Divisions, Reticle #56-183
5mm Line/0.05mm Divisions, Reticle #56-184
90°/60° Crossline, Reticle #56-311

 
Stock No. Objective WD (mm) Resolving Power (μm) 10X Eyepiece #56-001 15X Eyepiece #56-310 20X Eyepiece #56-004
Mag. FOV (mm) Mag. FOV (mm) Mag. FOV (mm)
#58-235 M Plan Apo 1X 11 11 10-20X 24-12 15-30X 16-8 20-40X 12-6
#46-142 M Plan Apo 2X 34 5 20-40X 12-6 30-60X 8-4 40-80X 6-3
#46-143 M Plan Apo 5X 34 2 50-100X 4.8-2.4 75-150X 3.2-1.6 100-200X 2.4-1.2
#66-383 M Plan Apo 7.5X 35 1.3 75-150X 3.2-1.6 112.5-225X 2.13-1.07 150-300X 1.6-0.8
#46-144 M Plan Apo 10X 33.5 1 100-200X 2.4-1.2 150-300X 1.6-0.8 200-400X 1.2-0.6
#46-145 M Plan Apo 20X 20 0.7 200-400X 1.2-0.6 300-600X 0.8-0.4 400-800X 0.6-0.3
#46-146 M Plan Apo 50X 13 0.5 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#46-147 M Plan Apo 100X 6 0.4 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06
#46-398 M Plan Apo 20X SL 30.5 1 200-400X 1.2-0.6 300-600X 0.8-0.4 400-800X 0.6-0.3
#46-399 M Plan Apo 50X SL 20.5 0.7 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#46-401 M Plan Apo 100X SL 13 0.5 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06
#34-247 M Plan Apo 5X HR 25.5 1.3 50-100X 4.8-2.4 75-150X 3.2-1.6 100-200X 2.4-1.2
#58-236 M Plan Apo 10X HR 15 0.6 100-200X 2.4-1.2 150-300X 1.6-0.8 200-400X 1.2-0.6
#58-237 M Plan Apo 50X HR 5.2 0.3 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#58-238 M Plan Apo 100X HR 1.3 0.3 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06

Accessories

Title 比較庫存號碼  價格 Buy
90° Crossline, Reticle #56-005 NT$5,639   Request Quote
  • 5-7 Days
    ×
20mm Crossline/0.1mm Divisions, Reticle #56-183 NT$5,454   Request Quote
  • 5-7 Days
    ×
5mm Line/0.05mm Divisions, Reticle #56-184 NT$5,454   Request Quote
  • 5-7 Days
    ×
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments #56-007 NT$5,454   Request Quote
  • 5-7 Days
    ×
90°/60° Crossline, Reticle #56-311 NT$5,454   Request Quote
  • 5-7 Days
    ×
C-mount Coupler (1X) for Video Adaptation #56-010 NT$8,385   Request Quote
  • 聯絡我們
    ×
Polarizer Set #56-009 NT$32,463   Request Quote
  • 5-7 Days
    ×
Fiber Optic Light Guide for FS70, 72" Length #56-008 NT$22,631   Request Quote