eo_logo
 
Product added to cart

Fiber Optic Light Guide for FS70, 72" Length

See More by Mitutoyo
Fiber Optic Light Guide for FS70, 72

Fiber Optic Light Guide for FS70, 72" Length, #56-008

×
Stock #56-008 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$21,350
Qty 1+
NT$21,350
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 利用 Mitutoyo 無限補正物鏡
  • 三目設計可簡單安裝導入視頻
  • 砲塔最多接受四個物鏡

Mitutoyo FS70檢驗顯微鏡旨在長工作距離時產生高放大倍率,是許多檢查和質量保證應用的理想選擇。 顯微鏡系統結合了Mitutoyo的20X-8000X和工作距離6-34mm可見光無限補正物鏡。 聚焦目鏡可以容納25mm直徑的刻劃板。 50/50三目鏡頭具有50mm的粗調移動,0.1mm / rev的細微移動以及同步的視頻和雙眼觀看功能。

Technical Information

Mitutoyo FS70 Inspection Microscope
Microscope System
Mitutoyo FS70 Microscope System (includes #55-999, #56-000, #56-001, #56-002) #56-003
Microscope Head (One Required)
Mitutoyo FS70 Microscope Head #55-999
Microscope Stand (One Required)
Mitutoyo FS70 Microscope Stand #56-000
Microscope Eyepieces in Pairs (One Required)
10X WF Focusing Eyepieces, 24mm Field Dia. #56-001
15X WF Focusing Eyepieces, 16mm Field Dia. #56-310
20X WF Focusing Eyepieces, 12mm Field Dia. #56-004
Microscope Turret (One Required)
Manual 4 Position Turret for Mitutoyo FS70 #56-002
Motorized 4 Position Turret for Mitutoyo FS70 #56-313
Microscope Stage (Optional)
2" x 2" XY-Axes Positioning Stage #56-011
Accessories and Reticles (Optional)
Fiber Optic Light Guide for FS70, 72" Length #56-008
Polarizer Set #56-009
C-Mount Coupler (1X) for Video Adaptation #56-010
90° Crossline, Reticle #56-005
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments #56-007
20mm Line/0.1mm Divisions, Reticle #56-183
5mm Line/0.05mm Divisions, Reticle #56-184
90°/60° Crossline, Reticle #56-311

 
Stock No. Objective WD (mm) Resolving Power (μm) 10X Eyepiece #56-001 15X Eyepiece #56-310 20X Eyepiece #56-004
Mag. FOV (mm) Mag. FOV (mm) Mag. FOV (mm)
#58-235 M Plan Apo 1X 11 11 10-20X 24-12 15-30X 16-8 20-40X 12-6
#46-142 M Plan Apo 2X 34 5 20-40X 12-6 30-60X 8-4 40-80X 6-3
#46-143 M Plan Apo 5X 34 2 50-100X 4.8-2.4 75-150X 3.2-1.6 100-200X 2.4-1.2
#66-383 M Plan Apo 7.5X 35 1.3 75-150X 3.2-1.6 112.5-225X 2.13-1.07 150-300X 1.6-0.8
#46-144 M Plan Apo 10X 33.5 1 100-200X 2.4-1.2 150-300X 1.6-0.8 200-400X 1.2-0.6
#46-145 M Plan Apo 20X 20 0.7 200-400X 1.2-0.6 300-600X 0.8-0.4 400-800X 0.6-0.3
#46-146 M Plan Apo 50X 13 0.5 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#46-147 M Plan Apo 100X 6 0.4 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06
#46-398 M Plan Apo 20X SL 30.5 1 200-400X 1.2-0.6 300-600X 0.8-0.4 400-800X 0.6-0.3
#46-399 M Plan Apo 50X SL 20.5 0.7 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#46-401 M Plan Apo 100X SL 13 0.5 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06
#34-247 M Plan Apo 5X HR 25.5 1.3 50-100X 4.8-2.4 75-150X 3.2-1.6 100-200X 2.4-1.2
#58-236 M Plan Apo 10X HR 15 0.6 100-200X 2.4-1.2 150-300X 1.6-0.8 200-400X 1.2-0.6
#58-237 M Plan Apo 50X HR 5.2 0.3 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#58-238 M Plan Apo 100X HR 1.3 0.3 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06

Accessories

Title 比較庫存號碼  價格 Buy
90° Crossline, Reticle #56-005 NT$5,320   Request Quote
  • 5-7 Days
    ×
20mm Crossline/0.1mm Divisions, Reticle #56-183 NT$5,145   Request Quote
  • 5-7 Days
    ×
5mm Line/0.05mm Divisions, Reticle #56-184 NT$5,145   Request Quote
  • 5-7 Days
    ×
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments #56-007 NT$5,145   Request Quote
  • 5-7 Days
    ×
90°/60° Crossline, Reticle #56-311 NT$5,145   Request Quote
  • 5-7 Days
    ×
C-mount Coupler (1X) for Video Adaptation #56-010 NT$7,910   Request Quote
  • 5-7 Days
    ×
Polarizer Set #56-009 NT$30,625   Request Quote
  • 5-7 Days
    ×
Fiber Optic Light Guide for FS70, 72" Length #56-008 NT$21,350   Request Quote