eo_logo
 
Product added to cart

50X Mitutoyo Plan Apo SL Infinity Corrected Objective

See More by Mitutoyo

50X Mitutoyo Plan Apo SL Infinity Corrected Objective, #46-399

×
Stock #46-399 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$140,700
Qty 1+
NT$140,700
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
378-811-15
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Mitutoyo

物理和機械特性

Length excluding Threads (mm):
74.50
Maximum Diameter (mm):
34
Weight (g):
280.00
Exit Pupil Diameter (mm):
3.36

光學特性

Compatible Cover Glass Thickness (mm):
N/A
Horizontal Field of View, 1/2" Sensor:
0.13mm
Horizontal Field of View, 2/3" Sensor:
0.18mm
Focal Length FL (mm):
4.00
Magnification:
50X
Numerical Aperture NA:
0.42
Resolving Power (μm):
0.7
Depth of Field (μm):
1.60
Field of View, 24 Diameter Field Eyepiece (mm):
0.48
Field of View, 18 Diameter Field Eyepiece (mm):
0.36
Working Distance (mm):
20.5
Wavelength Range (nm):
435 - 655
Parfocal Length (mm):
95
Immersion Liquid:
N/A

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Mounting Threads:
M26 x 36 TPI

環境和耐用性因素

Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • Brass with chrome finish
  • 工作距離長
  • 複消色差光學設計
  • 整個像場平場結構

Mitutoyo的物鏡馳名世界,制訂了長工作距離的顯微鏡光學的行業標準。使用了一種新的方法解決了工作距離與光學參數的矛盾,而這種方法為獨家首創。設計一個更大更長的顯微物鏡(95mm共軛距)可使設計更簡單,為盡可能保持較高的NA值與對比度,鏡片全部設計成平場複消色差結構。複消色差物鏡是針對紅光、藍光和黃光進行矯正,而普通的消色差鏡頭只對紅光和藍光進行矯正,平場複消色差鏡頭的價格不菲,但若大批量生產,成本甚至會降到低於消色差物鏡的價格。而且所有鏡片均已消除應力。優化過的亮場(平行照明到同軸光照明),這些鏡頭是線形照明的理想選擇。對於無限遠矯正系統,需要有第二個鏡頭(收斂鏡頭Tube lens)。所有狀態的放大倍率基於焦距為200mm的收斂鏡頭(Tube lens),安裝螺牙:M26 x 0.706 pitch (36 TPI)。

M PLAN APO SL系列

  • 超長工作距離,可用於亮場檢測
  • 100X時工作距離為13mm
  • 平場複消色差設計
  • 整個視場像面平坦
  • 顏色再現性出眾

轉接鏡頭附件

轉接鏡頭附件C接環螺紋適配器可將Mitutoyo 物鏡固定在其他機械結構上。

愛特蒙特光學至今仍為Mitutoyo物鏡的主要生產商,如需要高水準的產品,請聯絡我們

Technical Information

Dimensions (mm)
Stock No. M Plan Apo A B C D E F W.D.
#58-235 1X 84.0 - 38.0 - 41.0 34.0 11.0
#46-142 2X 61.0 1.4 27.5 24.7 32.2 34.0 34.0
#46-143 5X 61.0 1.6 25.0 23.0 32.2 34.0 34.0
#66-383 7.5X 60.0 - 25.0 24.0 32.2 34.0 35.0
#46-144 10X 61.0 2.0 28.2 - 32.2 34.0 34.0
#46-145 20X 75.0 1.5 29.2 - 32.2 34.0 20.0
#46-146 50X 82.0 1.5 29.2 - 32.2 34.0 13.0
#46-147 100X 89.0 4.7 29.2 17.8 32.2 34.0 6.0
Stock No.
M Plan Apo HR A B C D E F W.D.
#34-247 5X HR 69.5 3.7 24.8 - 32.2 34.0 25.5
#58-236 10X HR 80.0 7.5 29.0 26.0 37.0 39.0 15.0
#58-237 50X HR 89.8 2.0 28.2 - 32.2 34.0 5.2
#58-238 100X HR 93.7 2.0 28.2 - 32.2 34.0 1.3
Stock No.
M Plan APO SL A B C D E F W.D.
#46-398 20X SL 64.5 1.5 24.8 24.0 32.2 34.0 30.5
#46-399 50X SL 74.5 3.9 25.2 23.5 32.2 34.0 20.5
#46-401 100X SL 82.0 1.4 23.9 22.0 32.2 34.0 13.0

Accessories

Title 比較庫存號碼  價格 Buy
MT-40 Accessory Tube Lens #83-911 NT$47,950   Request Quote
  • 5-7 Days
    ×
Mitutoyo to C-mount Camera 152.5mm Extension Tube #56-992 NT$6,825   Request Quote
  • 5-7 Days
    ×
MT-1 Accessory Tube Lens #54-774 NT$30,275   Request Quote
  • 5-7 Days
    ×
MT-2 Accessory Tube Lens #56-863 NT$34,825   Request Quote
  • 5-7 Days
    ×
Mitutoyo MT-1/MT-2 C-mount Adapter #58-329 NT$7,735   Request Quote
  • 5-7 Days
    ×
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 NT$1,654 Qty 5+ NT$1,467   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin