eo_logo
 
Product added to cart

20X Mitutoyo Plan Apo NUV Infinity Corrected Objective

See More by Mitutoyo

20X Mitutoyo Plan Apo NUV Infinity Corrected Objective, #46-407

×
Stock #46-407 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$263,550
Qty 1+
NT$263,550
Volume Pricing
Request Quote

Specifications

概況

Model Number:
378-817-8
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Note:
Example Application: passivation (insulation films) of semiconductor circuits and repair of color filters of LCD panels (defect repair)
Style:
Infinity Corrected
Manufacturer:
Mitutoyo

物理和機械特性

Length excluding Threads (mm):
78.00
Maximum Diameter (mm):
34
Weight (g):
340.00

光學特性

Compatible Cover Glass Thickness (mm):
N/A
Design Wavelength DWL (nm):
355, 532
Horizontal Field of View, 1/2" Sensor:
0.32mm
Horizontal Field of View, 2/3" Sensor:
0.44mm
Focal Length FL (mm):
10.00
Magnification:
20X
Numerical Aperture NA:
0.40
Resolving Power (μm):
0.7
Depth of Field (μm):
1.70
Field of View, 24 Diameter Field Eyepiece (mm):
1.2
Field of View, 18 Diameter Field Eyepiece (mm):
0.9
Working Distance (mm):
17.0
Wavelength Range (nm):
355 - 620
Parfocal Length (mm):
95
Immersion Liquid:
N/A

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Mounting Threads:
M26 x 36 TPI

環境和耐用性因素

Operating Temperature (°C):
-5 to +45
Operating Humidity:
20 - 80%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 非常適用於紫外線、可見光及近紅外光譜範圍的亮場成像
  • 對Nd:YAG雷射光具有出眾的效能
  • 具有廣泛的光譜範圍

Mitutoyo的NIR、NUV及UV遠場補正長工作距離物鏡兼具標準M Plan Apo與M Plan Apo SL系列物鏡的優勢以及更大的光譜範圍。NIR物鏡在480至1800nm的範圍內進行補正,因此非常適用於半導體與電信檢查,或適用於使用通用Nd:YAG雷射進行雷射切割。HR系列可提供更大的數值孔徑,因而具有更小的光斑尺寸與更高的分辨率。NUV與UV系列物鏡在兩階、三階與四階Nd:YAG諧波範圍內具有出眾的效能。配件鏡筒透鏡C 接口螺紋適配器可用於使 Mitutoyo 物鏡適應其他配置。

Technical Information


Dimensions (mm)
Stock No. M Plan NIR A
B C D E F W.D.
#46-402 5X NIR 57.50 - 23.80 23.00 32.20 34.00 37.50
#46-403 10X NIR 64.50 1.00 25.20 24.80 32.20 34.00 30.50
#46-404 20X NIR 75.00 - - - 32.20 34.00 20.00
#46-405 50X NIR 78.00 - - - 32.20 34.00 17.00
#46-406 100X NIR 83.00 - 25.00 24.60 32.20 34.00 12.00
#56-982 50X NIR HR 85.00 - - - 37.00 39.00 10.00
#56-983 100X NIR HR 85.00 - - - 37.00 39.00 10.00
#89-350 20X NIR B 69.50 - - - 37.00 37.00 25.50
#89-351 50X NIR B 69.50 - - - 37.00 37.00 25.50
#37-550* 20X NIR LCD 75.02 - - - 32.20 34.00 20.35
Stock No. M Plan NUV A
B C D E F W.D.
#86-176 10X NUV 64.50 - 25.20 24.80 32.20 34.00 30.50
#46-407 20X NUV 78.00 - - - 32.20 34.00 17.00
#46-408 50X NUV 80.00 - - - 32.20 34.00 15.00
#46-409 100X NUV 84.00 1.80 25.00 24.00 32.20 34.00 11.00
#86-177 50X NUV HR 85.00 - - - 37.00 39.00 10.00
Stock No. M Plan UV A
B C D E F W.D.
#86-175 10X UV 75.00 - - - 32.20 34.00 20.00
#56-320 20X UV 80.00 - - - 32.20 34.00 15.00
#56-321 50X UV 83.00 - - - 32.20 34.00 12.00
#56-322 80X UV 85.00 - 22.70 - 32.20 34.00 10.00

*LCD 20X parfocal length is 95.37

Accessories

Title 比較庫存號碼  價格 Buy
MT-L Accessory Tube Lens #56-073 NT$71,050   Request Quote
  • 5-7 Days
    ×
Mitutoyo MT-L/MT-L4 C-Mount Adapter #66-027 NT$7,770   Request Quote
  • 5-7 Days
    ×
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 NT$1,654 Qty 5+ NT$1,467   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin