eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Scorpii™ Nd:YAG 光束擴束器

TECHSPEC® Scorpii™ Nd:YAG Beam Expanders

TECHSPEC® Scorpii™ Nd:YAG Beam Expanders TECHSPEC® Scorpii™ Nd:YAG Beam Expanders
×
  • 適合 Nd:YAG 雷射波長的抗反射鍍膜:355nm、532nm 及 1064nm
  • 提供 2 至 10 倍的放大倍率
  • 專為 OEM 整合設計,無發散調整功能

TECHSPEC® Scorpii™ Nd:YAG 光束擴束器設計用於擴束應用,例如雷射雕刻和材料加工。這類光束擴束器採用抗反射鍍膜,具備高穿透效果。Scorpii™ 光束擴束器採用抗反射鍍膜,是專為 355nm、532nm 及 1064nm 等 Nd:YAG 雷射波長所設計,提供 2 倍至 10 倍的多種固定放大倍數,並採用 M22 x 0.75 螺紋。TECHSPEC Scorpii™ Nd:YAG 光束擴束器符合成本效益,是系統整合的理想解決方案。本系列 Scorpii™ 光束擴束器對 OEM 數量而言是理想選擇,可迅速因應原型製作及應用時間表需求。

可選用TECHSPEC Scorpii™ Nd:YAG 光束擴束器套件組。對於氦氖雷射應用,可選用TECHSPEC Arcturus™ 氦氖雷射擴束器。對於可接受旋轉光學系統的應用,可選用TECHSPEC Vega™ 雷射光束擴束器TECHSPEC Vega™ 寬頻擴束器。對於需要滑動式光學系統,提供更高精度的應用,可以選用我們的TECHSPEC Draconis™ 雷射光束擴束器TECHSPEC Draconis™ 寬帶擴束器。對於寬頻或超快應用,可選用TECHSPEC Canopus™ 反射光束擴束器

532nm版本與現行的530nm雷射應用兼容,1064nm版本適用於1060nm,1070nm和1075nm的雷射應用

Fixed Laser Beam Expanders

一般規格

Angle of Incidence (°):
0
Substrate:
Optical Glass
Divergence Adjustment:
None
Mounting Threads:
M22 x 0.75

產品

DWL (nm)  Expansion Power   Wavelength Range (nm)   Entrance Aperture (mm)   Exit Aperture (mm)   Substrate   比較   庫存號碼   價格  Buy
355 2X 355 3.5 5.2 Optical Glass
355 3X 355 3.7 12 Optical Glass
355 4X 355 3.5 8 Optical Glass
355 5X 355 3.5 10 Optical Glass
355 6X 355 3.5 16 Optical Glass
355 7X 355 3.5 22 Optical Glass
355 8X 355 3.7 27 Optical Glass
355 10X 355 3.5 22 Optical Glass
532 2X 532 3.5 5.2 Optical Glass
532 3X 532 3.7 12 Optical Glass
532 4X 532 5 10 Optical Glass
532 5X 532 3.5 10 Optical Glass
532 6X 532 3.5 16 Optical Glass
532 7X 532 3.5 21 Optical Glass
532 8X 532 3.7 27 Optical Glass
532 10X 532 3.5 27 Optical Glass
1064 2X 1064 3.5 5.2 Optical Glass
1064 3X 1064 3.7 12 Optical Glass
1064 4X 1064 5 10 Optical Glass
1064 5X 1064 3.5 10 Optical Glass
1064 6X 1064 3.5 16 Optical Glass
1064 7X 1064 3.5 21 Optical Glass
1064 8X 1064 3.7 27 Optical Glass
1064 10X 1064 3.5 27 Optical Glass

Accessories

Title 比較庫存號碼  價格 Buy
1064nm Scorpii® Nd:YAG Beam Expander Kit #39-056 NT$30,643 Qty 10+ NT$27,038   Request Quote
  • 5-7 Days
    ×
532nm Scorpii® Nd:YAG Beam Expander Kit #39-055 NT$30,643 Qty 10+ NT$27,038   Request Quote
  • 5-7 Days
    ×
355nm Scorpii® Nd:YAG Beam Expander Kit #39-054 NT$30,643 Qty 10+ NT$27,038   Request Quote
  • 5-7 Days
    ×
C-Mount Male to M22 x 0.75 Female Step-Down Adapter #34-770 NT$1,803 Qty 10+ NT$1,622   Request Quote
  • 5-7 Days
    ×
M30 x 1.0 Male to M22 x 0.75 Female Step-Down Adapter #34-771 NT$1,803 Qty 10+ NT$1,622   Request Quote
  • 5-7 Days
    ×
M16 x 0.5 Male to M22 x 0.75 Female Step Up Adapter #35-436 NT$1,803 Qty 10+ NT$1,622   Request Quote