eo_logo
 
Product added to cart

Pedestal Shim 1/16" (1.59mm)

Pedestal Shim

×
Stock #16-308 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$263
Qty 1-4
NT$263
Qty 5+
NT$242
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Universal
Function:
Shim Plate

物理和機械特性

Construction:
Stainless Steel
Length (mm):
1.59
Inner Diameter (mm):
6.5
Post Diameter (mm):
25.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 立桿支撐架直徑為 1 吋,提供公制或英制安裝孔選項
  • 不鏽鋼結構提供高穩定度
  • 提供 0.5 吋至 4.0 吋高度
  • 請參閱技術圖像標籤,尋找適合您光學接口及應用的適當轉接器

立桿支撐架可將光學元件穩定安裝至實驗桌,維持一致的安裝高度,在光學系統中提供可預測及可重複的元件安裝。此外也供應各種台式延伸器及墊板,確保所有安裝元件的光學軸高度均為一致。立柱頂端表面提供 M4 x 0.7 或 8-32 螺紋孔,相容於 愛特蒙特光學的動態調整座E系列動態圓形光學安裝座精巧型反射鏡調整配件,以及許多其他光學轉接。底部表面的 M6 x 1.0 或 ¼ 吋 -20 螺紋孔,則可讓立柱直接安裝至愛特蒙特光學的調整臺實驗板。尋找用於更緊湊的桌面安裝?參考(#16-335).

注意: 提供光學轉接環,以確保一致的光學軸高度,並讓安裝孔相容於愛特蒙特光學的光學接環。請參閱 技術圖像標籤,尋找適合您應用的適當轉接環。

Technical Information

Pedestal Posts and Accessories
Compatible Optic Mount Optical Size Mount Stock Number Exension Length (mm) Extender Stock Number for English Pedestals Extender Stock Number for Metric Pedestals

Optic Component Mount
Optic Component Mount

50mm Dia. #64-567 16.8 #16-321 #16-315
2"/50.8mm Dia. #64-569 16.8 #16-324 #16-587

Bar-Type Lens / Filter Holder
Bar-Type Lens / Filter Holder

1"/25.4mm Dia #03-676 18 #16-325 #16-588
2 axis: 2"/50.8mm Dia. #62-957 8 #16-317 #16-311
3 axis: 1"/25.4mm Dia. #62-959 18 #16-222 #16-316
5 axis: 1"/25.4mm Dia. #13-776 18 #16-222 #16-316
2"/50.8mm Dia. #03-669 11 #16-323 #16-586
2"/50.8mm Dia. #55-530 16 #16-320 #16-314

Multi-Axis Adjustable Optic Mounts
Multi-Axis Adjustable Optic Mounts

2 axis: 1"/25.4mm Dia. #62-956 20.8 #16-460 #16-459

Retangular Bar Clamp
Retangular Bar Clamp

2"/50.8mm Sq. #54-995 11 #16-318 #16-312

Filter Mount
Filter Mount

2"/50.8mm Sq. #54-997 14 #16-319 #16-313

Multiple Filter Holder

Multiple Filter Holder

30mm Dia. #55-006 16 #16-320 #16-314

Spring Mount Filter HolderSpring Mount
Filter Holder

2"/50.8mm Sq. #55-531 16 #16-320 #16-314

Prism Mounts
Prism Mounts

25mm Cube #55-013 18 #16-322 #16-316
50mm Cube #53-027 18 #16-325 #16-588

Polarizer
Polarizer

1"/25.4mm Dia. #55-011 18 #16-322 #16-316
2"/50.8mm Dia. #56-329 8 #16-317 #16-311

Top Adjustment Kinematic Mount
Top Adjustment
Kinematic Mount

1"/25.4mm Dia. #55-456 14 #16-319 #16-313

Gimbal Mount
Gimbal Mount

2"/50.8mm Dia. #55-000 11 #16-318 #16-312

Accessories

Title 比較庫存號碼  價格 Buy
Pedestal Extender Kit, English #17-510 NT$10,320   Request Quote
  • 聯絡我們
    ×
Pedestal Extender Kit, Metric #17-511 NT$10,320   Request Quote
  • 聯絡我們
    ×
Pedestal Post Shim Kit #17-512 NT$10,610   Request Quote
  • 聯絡我們
    ×
Pedestal Compact Clamps (1 set of 2) #16-335 NT$796 Qty 5+ NT$735   Request Quote
  • 5-7 Days
    ×
Clamping Fork #15-859 NT$359 Qty 5+ NT$329   Request Quote
  • 5-7 Days
    ×
10.5mm Length 1/4"-20, #8-32 Thread Adapter #16-332 NT$481 Qty 5+ NT$434   Request Quote
  • 5-7 Days
    ×
12.5mm Length 1/4"-20, #8-32 Thread Adapter #16-333 NT$604 Qty 5+ NT$546   Request Quote
  • 5-7 Days
    ×
15.0mm Length 1/4"-20, #8-32 Thread Adapter #16-334 NT$718 Qty 5+ NT$651   Request Quote
  • 5-7 Days
    ×
10.5mm Length M6, M4 Thread Adapter #16-326 NT$481 Qty 5+ NT$434   Request Quote
  • 5-7 Days
    ×
12.5mm Length M6, M4 Thread Adapter #16-327 NT$604 Qty 5+ NT$546   Request Quote
  • 5-7 Days
    ×
15.0mm Length M6, M4 Thread Adapter #16-328 NT$718 Qty 5+ NT$651   Request Quote
  • 5-7 Days
    ×
10.5mm Length M6, #8-32 Thread Adapter #16-329 NT$481 Qty 5+ NT$434   Request Quote
  • 5-7 Days
    ×
12.5mm Length M6, #8-32 Thread Adapter #16-330 NT$604 Qty 5+ NT$546   Request Quote
  • 5-7 Days
    ×
15.0mm Length M6, #8-32 Thread Adapter #16-331 NT$718 Qty 5+ NT$651   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 1/4" (6.35mm) #16-303 NT$359 Qty 5+ NT$329   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 3/16" (4.76mm) #16-304 NT$341 Qty 5+ NT$315   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 5/32" (3.97mm) #16-305 NT$315 Qty 5+ NT$287   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 1/8" (3.18mm) #16-306 NT$298 Qty 5+ NT$273   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 3/32" (2.38mm) #16-307 NT$280 Qty 5+ NT$256   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 1/16" (1.59mm) #16-308 NT$263 Qty 5+ NT$242   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 1/32" (0.79mm) #16-309 NT$236 Qty 5+ NT$217   Request Quote
  • 5-7 Days
    ×
Pedestal Shim 1/64" (0.40mm) #16-310 NT$219 Qty 5+ NT$203   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

資源

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

現在查看

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

現在查看

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

快速建立光學產品原型

Quickly Respond to Collapsing Product Lifecycles

現在查看

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

現在查看

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program