eo_logo
 
Product added to cart

25.0/25.4mm Optic Dia., X-Y Translating Optic Mount

5 Axes Optical Mount

5 Axes Optical Mount

5 Axes Optical Mount X-Y Translating Optic Mounts	X-Y-Z Translating Optic Mounts
×
Stock #62-956 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$9,030
Qty 1-4
NT$9,030
Qty 5+
NT$8,582
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Adjustable - Linear (XY)
Type of Optics:
Circular
Note:
Available in Quick Start Kit: #17-513

物理和機械特性

Clear Aperture CA (mm):
22.0
Outer Diameter (mm):
64.0
Thickness (mm):
20.00
Travel (mm):
±1.5 in X and Y
Weight (g):
180
Construction:
Black Anodized Aluminum

螺紋和安裝

Size of Compatible Optics (mm):
25.0 - 25.4
Thickness of Compatible Optics (mm):
15.0 (Max)
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 提供 2 軸、3 軸和 5 軸可調整安裝座
  • 提供 12.5mm(0.5 吋)、25mm(1 吋)及 50mm(2 吋)直徑光學元件等選項
  • M6 安裝螺紋

多軸可調整光學安裝座可沿 X 軸和 Y 軸調整光學定位,也可透過選用的 Z 軸及翻轉/傾斜調整功能進行。由於封裝體積精巧,因此能夠進行精細的對準調整,無需另外使用體積龐大的調整臺。多軸可調整光學安裝座適合在原型及精密實驗室台式光學系統進行對準調整。這類安裝座採用 M6 安裝螺紋,相容於本公司標準的公制不鏽鋼安裝桿。扣環及 Delrin 環共同搭配使用以固定光學元件,不會造成其表面損傷。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts #17-513 NT$10,544   Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Diameter, X-Y Translating Optic Mount, Quick Start Optical Mounts #17-514 NT$11,559   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

資源

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

現在查看

E 系列動態光學反射鏡調整組件

E 系列運動光學安裝座為實驗室使用、原型設計和系統整合等應用提供高價值和基本功能

現在查看

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

現在查看

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

現在查看

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

現在查看

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

現在查看

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

現在查看

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

快速建立光學產品原型

Quickly Respond to Collapsing Product Lifecycles

現在查看

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?