eo_logo
 
Product added to cart

7.0 - 67.0 Optic Height, English Bar-Type Optic Holder

English Bar-Type Holders, #03-666 and #03-676

English Bar-Type Holders, #03-666 and #03-676 40mm Bar-Type Lens/Filter Holder, #03-676 110mm Bar-Type Lens/Filter Holder, #03-666 Metric Bar-Type Lens / Filter Holder
×
Stock #03-669 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,780
Qty 1-9
NT$3,780
Qty 10+
NT$3,402
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed
Type of Optics:
Circular
Note:
Available in Quick Start Kit: #17-530

物理和機械特性

Height (mm):
110.0
Thickness (mm):
12.70
Width (mm):
90.00
Construction:
Black Anodized Aluminum, Stainless Steel Post

螺紋和安裝

Size of Compatible Optics (mm):
7.0 - 67.0
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • 可快速精準地定位圓形光學產品
  • 可安裝最大 118mm 直徑的光學產品
  • 1/4-20 TPI 安裝螺紋,用於桿式安裝應用

這些英制桿式支撐架採用黑色陽極電鍍鋁與鋼導軌製成,可快速精確安裝各種尺寸的圓形光學元件。需要使用立桿立桿支撐架才能安裝到實驗板上。

Technical Information

 English Type
Diameter A Width B Height C Thickness D Stock No.
40mm 70mm 81mm 12.7mm #03-676
67mm 90mm 110mm 12.7mm #03-669
118mm 140mm 162mm 12.7mm #03-666
Metric Type
A Max (mm) A Min (mm) B (mm) C (mm) D (mm) E (mm) Stock No.
25 5 48 40 12 10 #55-529
60 10 95 85 14 15 #55-530

Accessories

Title 比較庫存號碼  價格 Buy
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts #17-530 NT$5,259   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

資源

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

現在查看

E 系列動態光學反射鏡調整組件

E 系列運動光學安裝座為實驗室使用、原型設計和系統整合等應用提供高價值和基本功能

現在查看

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

現在查看

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

現在查看

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

現在查看

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

現在查看

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

現在查看

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

快速建立光學產品原型

Quickly Respond to Collapsing Product Lifecycles

現在查看

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program