eo_logo
 
Product added to cart

25.0/25.4mm Optic Dia., 5 Axes Optical Mount

5 Axes Optical Mount

5 Axes Optical Mount

5 Axes Optical Mount X-Y Translating Optic Mounts	X-Y-Z Translating Optic Mounts
×
Stock #13-776 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$24,675
Qty 1-4
NT$24,675
Qty 5+
NT$23,450
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Adjustable - Linear (XYZ) & Tip-Tilt
Type of Optics:
Circular

物理和機械特性

Clear Aperture CA (mm):
22.0
Travel (mm):
±2.0 in X and Y, ±1.5 in Z
Weight (kg):
0.3
Construction:
Black Anodized Aluminum
Tip/Tilt Angle (°):
±2

螺紋和安裝

Size of Compatible Optics (mm):
25.0 - 25.4
Thickness of Compatible Optics (mm):
12.5 (Max)
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 提供 2 軸、3 軸和 5 軸可調整安裝座
  • 提供 12.5mm(0.5 吋)、25mm(1 吋)及 50mm(2 吋)直徑光學元件等選項
  • M6 安裝螺紋

多軸可調整光學安裝座可沿 X 軸和 Y 軸調整光學定位,也可透過選用的 Z 軸及翻轉/傾斜調整功能進行。由於封裝體積精巧,因此能夠進行精細的對準調整,無需另外使用體積龐大的調整臺。多軸可調整光學安裝座適合在原型及精密實驗室台式光學系統進行對準調整。這類安裝座採用 M6 安裝螺紋,相容於本公司標準的公制不鏽鋼安裝桿。扣環及 Delrin 環共同搭配使用以固定光學元件,不會造成其表面損傷。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts #17-513 NT$10,544   Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Diameter, X-Y Translating Optic Mount, Quick Start Optical Mounts #17-514 NT$11,559   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin