Product added to cart

Penta Prisms

Custom and
Volume Manufacturing

Learn More

Filter
c接口五稜鏡 c接口五稜鏡
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • Ray Deviation of 90°
  • Right Handed Image
  • 非常適用於視覺/視訊應用
  • Easily Integrates with Our C-Mount Components
n-bk7 五稜鏡 n-bk7 五稜鏡
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 光線轉折90°
  • 右向旋轉的影像
  • 用於定義直角的光學工具
  • 提供額外的五角稜鏡選項
紫外線熔融石英(fused silica)五稜鏡 紫外線熔融石英(fused silica)五稜鏡
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 光線偏離90°
  • 右向旋轉的影像
  • 用於定義直角的光學工具
  • Additional Penta Prism Options Available
Penta Prism Beamsplitters Penta Prism Beamsplitters
  • 50% Reflection / 50% Transmission
  • Beam Deviation Insensitive to Alignment
  • Designed for Visible Wavelengths

Penta Prisms are used to define right angles in optical systems. Penta Prisms, which provide right handed images, feature a ray deviation of 90°. Penta Prisms are five-sided prisms and unaffected by slight movements. Edmund Optics offers a variety of Penta Prisms for optimal performance in the Ultraviolet (UV), Visible, or Infrared (IR) spectrums.

Edmund Optics features the world’s largest inventory of off-the-shelf optical components, including a wide range of Prisms. Edmund Optics’ Penta Prisms are offered mounted or unmounted, or in N-BK7 or UV Fused Silica Substrates. C-Mounted Penta Prisms are ideal for easy integration into C-Mount systems. These Prisms are mounted in black, anodized aluminum housings with two female C-Mount apertures. N-BK7 Penta Prisms, which are ideal for applications in the visible spectrum, are offered in a range of sizes or anti-reflection coating options, including MgF2 or VIS 0°. UV Fused Silica Penta Prisms are offered uncoated or with a UV-AR anti-reflection coating. UV Fused Silica Penta Prisms are ideal for applications in the Ultraviolet (UV), Visible, or Near-Infrared (NIR).

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin