eo_logo
 
Product added to cart

0.19 - 20μm, 15J, Pyroelectric Energy Detector

#89-595

×
Stock #89-595 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$69,125
Qty 1+
NT$69,125
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Cooling Method:
Heatsink
Note:
1 of #15-267 is included
Maximum Incident Energy (J):
15
Maximum Incident Energy Density (J/cm2):
0.6
Compatible Meters:
Premier (#89-306)

物理和機械特性

Dimensions (mm):
75 x 75 x 44
Weight (g):
338
Weight (kg):
0.34
Active Area (mm):
50 x 50

光學特性

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

傳感器

Type of Sensor:
Pyroelectric

電氣性能

Maximum Incident Beam Power (mW):
20,000
Maximum Incident Beam Power (W):
20
Noise Level:
10 μJ

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

愛特蒙特光學®功率與能量探測器可提供快速的回應與準確的量測,以執行光束分析。具有寬頻鍍膜的多功能熱電能量探測器已針對從低至高的能量密度進行最佳化。光探測器、溫差電堆探測器與音量吸收器可與從奈瓦級至數千瓦的多種雷射功率搭配使用。

Edmund Optics® Power and Energy Detectors feature high-performance pyroelectric infrared sensors and other detector technologies designed for accurate laser power and energy measurements across UV, visible, and IR spectra. These detectors are ideal for applications requiring precise monitoring of continuous-wave (CW), pulsed, or modulated laser output. These energy and power detectors have fast response times, are plug-and-play ready, and provide reliable readings across different wavelength bands and power ranges.

This detector family includes three core sensor types—silicon, thermopile, and pyroelectric—each optimized for specific measurement needs. Silicon detectors offer high sensitivity and fast response for low-power, visible to NIR CW lasers. Thermopile detectors provide a broadband, flat spectral response ideal for measuring average power from CW and high-power lasers, including in the mid-IR range. Pyroelectric detectors are designed for pulsed laser measurements, detecting rapid thermal changes for accurate energy readings. Choosing the right detector depends on your laser source and measurement goals, and Edmund Optics provides technical guidance and support to help you make the best selection.

Accessories

Title 比較庫存號碼  價格 Buy
Pyroelectric Sensor Laser Damage Test Targets (Pack of 5) #15-270 NT$14,910   Request Quote
  • 聯絡我們
    ×
Pyroelectric Sensor Laser Damage Test Target #15-267 NT$3,640   Request Quote
  • 5-7 Days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin