愛特蒙特光學®雷射功率與能量計提供多種機型,以因應不同的使用者需求。頂級雷射功率與能量計可讀取所有EO功率與能量計,具有640 x 480的分辨率以及5.6”對角線彩色觸控螢幕顯示器。除了直觀的使用者介面外,這些頂級裝置還能提供多項即時統計功能(例如標準偏差、RMS與PTP穩定性、脈衝數量與重複率),並能將資料直接儲存至USB隨身碟。高級雷射功率計專為搭配使用溫差電堆與光學探測器而設計。這些高級裝置採用符合人體工學的低功率設計,使用四枚AA電池即可持續工作670小時,並具有大型的76 x 57mm顯示器,透過單一按鈕即可存取所有功能。USB雷射功率計也可以搭配使用溫差電堆與光學探測器,可以使用包含的軟體與任意連接埠供電的USB介面將USB雷射功率計直接連接至電腦。
Note: Manuals are available for download for all models.
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information