eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

0.25X - 0.5X VariMagTL™ Telecentric Lens

0.25X - 0.5X VariMagTL™ Telecentric Lens, #88-385

0.25X - 0.5X VariMagTL™ Telecentric Lens, #88-385
×
Stock #88-385 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$81,413
Qty 1+
NT$81,413
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Stock No. of Mounting Clamp:
#56-025 Sold Seperately
Type:
Telecentric Lens
Style:
Telecentric, Variable Magnification

物理和機械特性

Iris Option:
Variable
Length (mm):
177.90
Maximum Diameter (mm):
65.0
Weight (g):
942

光學特性

Resolution:
75 lp/mm @ >20%
Maximum Image Circle (mm):
11.00
Typical Telecentricity @ 588nm (°):
<0.1
Typical Distortion @ 588nm (%):
<0.1
Primary Magnification PMAG:
0.25X - 0.5X
Working Distance (mm):
100.1 - 145
Aperture (f/#):
f/6 - Closed
FOV @ Max Sensor Format, H x V (mm):
35.2 x 26.4 - 17.6 x 13.2
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Filter Thread:
M62 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 可調節視場
  • 使用可變光圈來控制光通量
  • 提供定焦與遠心版本

TECHSPEC® VariMagTL™ 遠心鏡頭專為可能需要不斷調整系統視場的應用而設。每一種鏡頭都提供一個範圍的放大倍率,使用者可以進行調整或使用固定螺釘進行鎖定。藉由覆蓋範圍高達2/3”尺寸的傳感器,這些遠心鏡頭具有與C接口相容的緊湊型設計,可用於輕鬆進行系統整合。 TECHSPEC® VariMagTL™ 遠心鏡頭還包括可變光圈,以控制光通量並改善成像品質。這些鏡頭非常適合在半導體或電子裝置及工廠自動化應用中使用。

這些鏡頭榮獲 2015 年創新獎銀牌

注意:我們還會提供自訂的固定放大倍率版本,以滿足批量需求。請與技術支援聯絡,以討論您的特定需求。

Technical Information

0.25X - 0.5X Telecentric VariMagTL™ Lens (#88-385)
0.25X - 0.5X Telecentric VariMagTL™ Lens (#88-385)
0.5X - 1.0X Telecentric VariMagTL™ Lens (#88-386)
0.5X - 1.0X Telecentric VariMagTL™ Lens (#88-386)
1.0X - 3.0X Telecentric VariMagTL™ Lens (#88-387)
1.0X - 3.0X Telecentric VariMagTL™ Lens (#88-387)
 
0.25X -0.50X Telecentric Lens, #88-385
Magnification 0.25X 0.30X 0.35X 0.40X 0.45X 0.50X
Working Distance (mm)  145 124.5 112 104 100.2 100.1
Field of View (mm)*  35.2 29.3 25.1 22 19.6 17.6
0.5X - 1.0X Telecentric Lens, #88-386
Magnification 0.5X 0.6X 0.7X 0.8X 0.9X 1.0X
Working Distance (mm)  115 106 102 100 100 100
Field of View (mm)*  17.6 14.67 12.6 11 9.78 8.8
1.0X - 3.0X Telecentric Lens, #88-387
Magnification 1.0X 1.5X 2.0X 2.5X 3.0X  
Working Distance (mm)  71.6 61 55.6 52.4 50.3  
Field of View (mm)*  8.8 5.87 4.4 3.5 2.93  

Accessories

Title 比較庫存號碼  價格 Buy
Mounting Clamp, 65mm Inner Diameter #56-025 NT$7,665   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin