eo_logo
 
Product added to cart

20X Objective, Nikon CFI Plan Fluor

See More by Nikon

Nikon CFI Plan Fluor Objectives

×
Stock #88-380 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$37,100
Qty 1+
NT$37,100
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
MRH00201
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

物理和機械特性

Field of View (mm):
1.25
Length excluding Threads (mm):
57.80
Maximum Diameter (mm):
28
Weight (g):
157.00

光學特性

Compatible Cover Glass Thickness (mm):
0.17
Horizontal Field of View, 1/2" Sensor:
0.32mm
Horizontal Field of View, 2/3" Sensor:
0.44mm
Magnification:
20X
Numerical Aperture NA:
0.50
Working Distance (mm):
2.1
Field Number (mm):
25
Parfocal Length (mm):
59.9
Immersion Liquid:
N/A

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Mounting Threads:
M25 x 0.75

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • P提供高對比度螢光觀察功能
  • 非常適用於多顯微鏡技術
  • 對紫外線至紅外線範圍內的光具有很高的穿透能力

Nikon CFI平場螢石物鏡對紫外線至紅外線範圍內的光具有很高的穿透能力,並在整個視場內具有絕佳的平整度。Nikon CFI平場螢石物鏡是多種顯微鏡技術(包括亮場、螢光、偏振或DIC顯微鏡)的理想多用途物鏡。這些顯微鏡物鏡適用於高對比度螢光觀察,也適用於包括顯微鏡照相術在內的應用。

Technical Information

Dimensions (mm)
Stock No. Nikon Model Number Immersion Liquid Magnification Parafocal Length
A B C D
#88-378 MRH00041

N/A

4X 60.06 30.0 42.7 16.5 M25 x 0.75
#88-379 MRH00101 N/A 10X 60.06 30.0 42.4 18.0 M25 x 0.75
#38-004 MRP07220 Water 16X 75.0 35.0 72.0 6.0 M32 x 0.75
#88-380 MRH00201 N/A 20X 60.06 28.0 57.8 8.5 M25 x 0.75
#88-381 MRH00401 N/A 40X 60.06 30.0 59.2 10.0 M25 x 0.75
#88-382 MRH00602 N/A 60X 60.06 31.5 59.2 5.0 M25 x 0.75

Accessories

Title 比較庫存號碼  價格 Buy
Nikon 200mm Tube Lens #58-520 NT$17,660   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin