eo_logo
 
Product added to cart

LightPath 357775 | 6.33mm Dia., 0.60 NA, BBAR (350-600nm), Molded Aspheric Lens

See More by Lightpath®
×
Stock #83-990 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,465
Qty 1-10
NT$3,465
Qty 11+
NT$3,045
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Lightpath Lens Code:
357775
Type:
Aspheric Lens

物理和機械特性

Diameter (mm):
6.33 ±0.015
Clear Aperture CA (mm):
4.80
Edge Thickness ET (mm):
1.59
Center Thickness CT (mm):
2.90 ±0.05
Bevel:
Protective bevel as needed

光學特性

Effective Focal Length EFL (mm):
4.02 @ 405nm
Numerical Aperture NA:
0.60
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
405
Coating:
BBAR (350-600nm)
Coating Specification:
Rabs <1.0% @ 350 - 600nm
Surface Quality:
40-20
f/#:
0.83
Wavelength Range (nm):
350 - 600
Working Distance (mm):
2.41
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.15

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 採用針對405nm與488nm雷射二極體進行最佳化
  • 的設計 非常適用於生物醫學設備與資料儲存應用
  • 採用繞射極限的模壓非球面透鏡設計

我們的藍光雷射光準直非球面透鏡經過精心設計,可簡化生物醫學設備(包括流式細胞儀與成像細胞儀、螢光偵測以及大量資料儲存系統)所用雷射系統的設計與實作。這些非球面透鏡的設計與製造可因應上述高效能應用之嚴苛光學標準的需求。每個非球面透鏡都具備高效能的抗反射鍍膜,以便在350 - 600nm波長範圍內提供最佳的穿透率。

Laser Optics

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin