eo_logo
 
Product added to cart

Componon f/2.8, 28mm Focal Length

×
Stock #63-049 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$41,475
Qty 1+
NT$41,475
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed Focal Length Lens

物理和機械特性

Iris Option:
Fixed
Maximum Diameter (mm):
47.00

光學特性

Maximum Image Circle (mm):
30.00
Focal Length FL (mm):
28.00
Aperture (f/#):
f/2.8
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
30mm (Image Circle)

螺紋和安裝

Mount:
Adapter Required

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

產品概覽

  • Up to 108mm Image Circle for Line Scan or Area Scan Sensors
  • C-Mount, F-Mount, T2-Mount, Pentax-Mount, or V-Mount
  • Rugged Designs for Short Working Distances and Macro Imaging
  • 28mm to 120mm Focal Length

The Schneider Optics line of Macro Imaging Lenses is ideal for a wide range of machine vision and macro imaging applications. The ability to produce image circles ranging from 30 to 108mm allows these lenses to integrate easily with larger array sizes and high-resolution line scan sensors. Optically designed for shorter working distances, the macro lenses have the ability to produce better contrast at desired resolutions than other lenses with similar specifications. Additionally, each lens is designed to be reversible in order to increase its usable range of magnification while maintaining the highest levels of image quality.

Each lens system consists of 3 main components. First, a lens of desired focal length to meet the specific application is needed. Second, one of three different helical focusing mounts, which allows for fine focusing adjustment of the system needs to be chosen based on sensor size. Next, there are a variety of extension tubes that allow the proper image and object distance to be obtained. The extension tube selection depends on the selected helical focusing mount as well as the desired length. Extension tubes can be combined for custom lengths. Additionally, a specific camera mounting option may be required in order to correctly connect to the desired camera.

The lens options are all fitted with a special V-mount on both sides of the lens that allows adaptation to all 3 sets of focus tubes.

The UniFoc-12 and extension tubes for the Unifoc 12 focusing tube offer this same V-mount. Using these components, the UniFoc-12 system will need to be adapted to the camera with one of the lens adapters listed below.

The UniFoc-58 and UniFoc-76 are threaded focus tubes and require an adapter to mount a V-mount lens. The UniFoc-58 offers an M42x0.75 thread, while the UniFoc-76 offers an M58x0.75 thread. The UniFoc-76 can be used with an adapter for M72x0.75 threads, and increase the tube diameter for large sensors to avoid vignetting. With this adapter, the M72 extension tubes must be used.

Note: Please contact our Applications Engineering Department if you wish to discuss extension tube lengths and working distance requirements for these lenses

Technical Information

 
Amount Required Description Stock No.
1 Componon f/2.8, 28mm Focal Length #63-049
Componon f/2.8, 35mm Focal Length #63-050
Componon f/2.8, 50mm Focal Length #63-051
Componon f/4.0, 80mm Focal Length #63-052
Componon f/5.6, 100mm Focal Length #63-053
Apo-Componon f/2.8, 40mm Focal Length #63-054
Apo-Componon f/4.0, 45mm Focal Length #63-055
Apo-Componon f/4.0, 60mm Focal Length #63-056
Apo-Componon f/4.5, 90mm Focal Length #63-057
1 UniFoc-12 for sensors smaller than 30mm, V-Mount #63-436
UniFoc-58 for sensors b/w 30mm and 43.3mm, M42 #63-059
UniFoc-76 for sensors larger than 43.3mm, M58 #63-060
1 (Possibly Required) Extension Tubes for UniFoc-12: V-mount
8mm Extension Tube #63-061
10mm Extension Tube #63-062
25mm Extension Tube #63-063
Extension Tubes for UniFoc-58: M42 x 0.75 Mount
10mm Extention Tube #63-064
25mm Extention Tube #63-065
Extension Tubes for UniFoc-76: M58 Mount
10mm Extension Tube #63-066
25mm Extension Tube #63-067
M58 to M72 Adapter #63-437
M72 10 Extension Tube #63-438
M72 25 Extension Tube #63-439
1 (Optional for Unifoc-58 and Unifoc-76) V Mount to C-mount Camera Mount #63-068
V Mount to T2 Camera Mount (M42 x 0.75) #63-069
V Mount to Pentax Camera Mount (M42 x 1.0) #63-070
V Mount to Leica Adapter (M39 x 26 TPI) #63-071
V Mount to Nikon F-Mount Camera Mount #63-072

Accessories

Title 比較庫存號碼  價格 Buy
Unifoc-58 Focusing Tube for Sensors b/w 30mm and 43.3mm, M42 #63-059 NT$26,950   Request Quote
  • 聯絡我們
    ×
Unifoc 12 Focusing Tube for Sensors Smaller than 30mm, V-Mount #63-436 NT$24,675   Request Quote
  • 聯絡我們
    ×
Unifoc-76 Focusing Tube for Sensors Larger than 43.3mm, M58 #63-060 NT$26,950   Request Quote
  • 聯絡我們
    ×
V-Mount 8mm Extension Tube for Unifoc-12 #63-061 NT$3,920   Request Quote
  • 聯絡我們
    ×
V-Mount 10mm Extension Tube for Unifoc-12 #63-062 NT$3,920   Request Quote
  • 聯絡我們
    ×
V-Mount 25mm Extension Tube for Unifoc-12 #63-063 NT$4,270   Request Quote
  • 聯絡我們
    ×
V-Mount 75mm Extension Tube for Unifoc-12 #65-881 NT$4,830   Request Quote
  • 聯絡我們
    ×
M42 10mm Length Extension Tube for Unifoc-58 #63-064 NT$3,920   Request Quote
  • 聯絡我們
    ×
M42 25mm Length Extension Tube for Unifoc-58 #63-065 NT$5,180   Request Quote
  • 聯絡我們
    ×
M58 10mm Length Extension Tube for Unifoc-76 #63-066 NT$5,180   Request Quote
  • 聯絡我們
    ×
M58 25mm Length Extension Tube for Unifoc-76 #63-067 NT$5,180   Request Quote
  • 聯絡我們
    ×
V-Mount to C-Mount Camera Mount #63-068 NT$5,180   Request Quote
  • 聯絡我們
    ×
V-Mount to M42 x 0.75 (T2) Camera Mount #63-069 NT$3,920   Request Quote
  • 聯絡我們
    ×
V-Mount to M42 x 1.0 (Pentax) Camera Mount #63-070 NT$3,920   Request Quote
  • 聯絡我們
    ×
V-Mount to M39 x 26 TPI (Leica) Adapter #63-071 NT$5,180   Request Quote
  • 聯絡我們
    ×
V-Mount to Nikon F-Mount Camera Mount #63-072 NT$12,145   Request Quote
  • 聯絡我們
    ×
M58 to M72 Adapter #63-437 NT$4,270   Request Quote
  • 聯絡我們
    ×
M72 10mm Extension Tube #63-438 NT$5,180   Request Quote
  • 聯絡我們
    ×
M72 25mm Extension Tube #63-439 NT$5,180   Request Quote