eo_logo
 
Product added to cart

50.0mm FL, No IR-Cut Filter, f/2.5, Micro Video Lens

×
Stock #59-781 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,660
Qty 1-49
NT$2,660
Qty 50+
NT$2,065
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Note:
Standard
Type:
M12 Imaging Lens
IR Cut Filter:
No

物理和機械特性

Length (mm):
52.80
Maximum Diameter (mm):
27.0
Outer Diameter (mm):
27

光學特性

Maximum Image Circle (mm):
8.00
Horizontal Field of View @ Max Sensor Format:
6.8
Resolution, On-Axis:
160 lp/mm @ 20% Contrast
Resolution, 0.7 Field:
100 lp/mm @ 20% Contrast
Resolution, Full Field:
80 lp/mm @ 20% Contrast
Focal Length FL (mm):
50.00
Working Distance (mm):
400 - ∞
Aperture (f/#):
f/2.5
Distortion (%):
-1.20 @ Full Field
Maximum Distortion (%):
-1.2
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
1/2"

螺紋和安裝

Filter Thread:
M12 x 0.50
Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • 1.68至50.0mm焦距選項
  • 2/3"傳感器,S接口成像鏡頭
  • 多鏡片設計大視角板相機鏡頭

這些鏡頭專為用於微型傳感器板相機而設計,可在小型的多用途套件中提供出眾的影像品質。它們經過最佳化,可涵蓋1/3"的傳感器 (#56-774除外),是廣角與近焦應用的理想選擇。所有鏡頭都採用M12 x 0.5的螺紋。後焦距小於4mm的某些型號 (「C」標註) 可能因相機的Bayer濾光片而與某些彩色相機不相容。我們建議此類鏡頭僅與黑白相機搭配使用。這些鏡頭專為400nm至700nm範圍而設計。非常適合與我們的OEM板相機搭配使用。

注意:一系列微型成像鏡頭配件可用於這些產品。

Technical Information

Infinite Conjugate M12 Imaging Lenses
Infinite Conjugate M12 Imaging Lenses
C-Mount Adapter (#53-675)
C-Mount Adapter (#53-675)
 
Stock # Focal Length (mm) Aperture (f/#) A (mm) B (mm) C (mm) D (mm) E (mm)
No-IR Cut Filter IR Cut Filter @650nm
#59-776 #66-880 1.68 2.5 15.0 13.2 3.3 2.8 15.1
#56-774 #66-881** 1.74 2.8 21.0 19.61 3.33 3.2 N/A
#64-106 - 1.9 2.0 17.0 14.58 4.2 4.0 15.24
#55-569 #66-883 2.1 2.0 17.0 18.3 4.8 3.7 19.4
#57-681 #66-884*** 2.5 2.5 17.0 19.1 4.4 3.7 20.3
#55-570 #66-885 2.9 2.0 15.0 17.4 5.2 5.8 17.8
#59-778 #66-886 3.0 2.0 14.0 15.3 5.3 3.9 N/A
#57-684 #66-890 6.05 1.8 15.0 15.6 8.0 6.0 N/A
#55-573 #66-891 6.37 2.4 14.8 13.12 5.3 3.3 N/A
#55-574 #66-892 8.0 2.5 15.0 13.5 5.8 3.0 N/A
#63-762 #59-779 10.1 2.8 15.0 13.4 6.1 3.2 N/A
#65-251 #64-107 10.4 2.8 14.0 8.93 6.4 4.0 N/A
#56-775 #66-893 12.0 2.0 14.0 12.1 6.2 4.0 N/A
#64-108 #66-894 16.0 2.0 14.0 14.4 8.0 4.5 N/A
#83-107  - 16.0 4.0 14.0 14.4 8.0 4.5 N/A
#56-776 #66-895 25.0 2.5 25.0 23.2 8.1 6.7 N/A
#59-780 #66-896 35.0 2.0 25.0 23.4 15.8* 6.0 N/A
#59-781 #66-897 50.0 2.5 27.0 52.8 4.1 8.0 N/A

*Note: 35.0mm lens has a large flange focal length. Please make proper adjustments when mounting.
**#66-881, B(mm): 20.49
***#66-884, B(mm): 19.8, E(mm): 21

 

High Resolution Infinite Conjugate μ-Video™ Imaging Lenses    
Stock # Focal Length (mm) Aperture (f/#) A (mm) B (mm) C (mm) D (mm) E (mm)
#88-587 3.0 2.0 15.0 15.35 5.2 4 16
#88-588 3.5 2.5 15.0 15.4 6.9 4 N/A
#11-323 3.7 1.6 19 24.04 5.46 6.5 24.16
#11-324 4.0 1.8 20 23.8 5.01 7 24.72
#88-589 4.0 2.0 15.0 16.1 5.9 3.8 N/A
#88-590 4.3 2.0 22.0 20.96 5.5 6 21.93
#11-325 4.6 1.6 19 24.18 5.44 7 24.32
#88-591 4.6 2.0 12.0 13.1 1.9 6 N/A
#88-592 5.6 2.0 17.0 22.21 5.3 5 22.38
#89-750 6.0 2.0 14.0 15.1 6.7 3.93 N/A
#11-326 7.0 1.6 19 25.24 5.47 7.2 24.2
#89-751 8.0 2.0 15.0 14.4 6.8 4.5 N/A
#89-752 12.0 2.0 15.0 14.3 5.7 4.5 N/A