eo_logo
 
Product added to cart

12mm - 36mm Focal Length, Varifocal Video Lens

Varifocal Imaging Lenses

Varifocal Imaging Lenses 5mm-50mm FL, Varifocal Video Lens, #55-256 20mm-100mm FL, Varifocal Video Lens, #58-440 1.8mm-3.6mm FL, Varifocal Video Lens, #55-254
×
Stock #57-680 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$12,495
Qty 1+
NT$12,495
Volume Pricing
Request Quote

Specifications

概況

Type:
Varifocal Lens

物理和機械特性

Length (mm):
53.00
Maximum Diameter (mm):
41.6
Maximum Rear Protrusion (mm):
0.0

光學特性

Field of View @ Min Working Distance (mm):
107 - 35
Focal Length FL (mm):
12.00 - 36
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/2.8 - f/16
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Filter Thread:
M34.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • 大視場
  • C和CS接環鏡頭

可變焦距鏡頭對先前需要多個定焦鏡頭的應用提供彈性的解決方案。只需在指定的工作距離範圍內,針對所需的視場在指示的焦距範圍內進行調整,然後調整到最佳成像位置即可。具有不同的簡化光學和機械設計,與變焦鏡頭相比,其生產成本更低。焦距調整通常藉由中間或後部組件前後滑動,而單獨的焦點調整通常是前單元移動。

#57-680 高解析度,小畸變,可用在百萬畫素相機上。

注意: CS接環鏡頭與C接口相機不相容。

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin