eo_logo
 
Product added to cart

25/25.4mm, Mounting Cell

25.4mm, Mounting Cell, #56-760

×
Stock #56-760 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$920
Qty 1-9
NT$920
Qty 10+
NT$829
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed
Type of Optics:
Circular

物理和機械特性

Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
3.2
Cell Diameter (mm):
30.0

螺紋和安裝

Size of Compatible Optics (mm):
25.0 - 25.4
Cell Thickness (mm):
5.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 允許堆疊多達5個濾光片
  • 黑色陽極電鍍鋁

Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Filter Holder can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image.

Ideal for use with neutral density filters in stacking applications.

Posts and Post Holders are required for mounting to a breadboard.

Technical Information

Filter Holder Dimensions (see diagram below)
Stock No. A B C D No. of Slots No. of Cell Slots
#55-006 30mm 50mm 34mm 5mm 4 3
#55-007 50mm 70mm 44mm 5mm 5 5

Mounting Cell Dimensions (see diagram below)
Stock No. F G H
#56-759 12.7mm 10.2mm 30mm
#55-008 25mm 22.5mm 30mm
#56-760 25.4mm 22.9mm 30mm
#55-009 50mm 47mm 52mm

Accessories

Title 比較庫存號碼  價格 Buy
30mm Dia., Multiple Filter Holder, Quick Start Optical Mounts #17-532 NT$5,191   Request Quote