Edmund Optics 使用 cookies 来优化和增强我们网站的功能和内容。点击"确定 "以获得完整的用户体验,点击 "详细信息 "按钮可查看有关我们使用的 cookie 的其他信息。我们不会出售从营销 cookie 中获得的有关您的信息,我们仅将其用于改善您在Edmund Optics 的体验。
该提供商收集的部分数据用于个性化和衡量广告效果。
该提供商收集的部分数据用于个性化和衡量广告效果。
我们不使用这种类别的 cookie
Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Filter Holder can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image.
Ideal for use with neutral density filters in stacking applications.
Posts and Post Holders are required for mounting to a breadboard.
Filter Holder Dimensions (see diagram below) | ||||||
Stock No. | A | B | C | D | No. of Slots | No. of Cell Slots |
#55-006 | 30mm | 50mm | 34mm | 5mm | 4 | 3 |
#55-007 | 50mm | 70mm | 44mm | 5mm | 5 | 5 |
Mounting Cell Dimensions (see diagram below) | |||
Stock No. | F | G | H |
#56-759 | 12.7mm | 10.2mm | 30mm |
#55-008 | 25mm | 22.5mm | 30mm |
#56-760 | 25.4mm | 22.9mm | 30mm |
#55-009 | 50mm | 47mm | 52mm |
![]() |
Title | 比較 | 庫存號碼 | 價格 | Buy | |
---|---|---|---|---|---|
30mm Dia., Multiple Filter Holder, Quick Start Optical Mounts | #17-532 | NT$5,191 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information