eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Mounting Clamp, 68mm Inner Diameter

Mounting Clamp, 68mm Inner Diameter, #56-024

×
Stock #56-024 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$7,630
Qty 1+
NT$7,630
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Lens Accessory

物理和機械特性

Inner Diameter (mm):
68.0

光學特性

Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

產品概覽

  • 用於測量和量規應用的高分辨率遠心鏡頭
  • 最高支援到 500 萬像素, 3.45μm 像素大小的傳感器
  • 最大支援到 ⅔", C接環遠心鏡頭
  • 放大率從0.06倍到1倍

TECHSPEC® GoldTL™ 遠心鏡頭專為機器視覺和度量應用而設計。獨特的可變焦設計容許調整工作距離,同時仍提供<0.2°的遠心角度。這些鏡頭還以高分辨率、低畸變為特色,並且適用於½”或2 3”傳感器。TECHSPEC® GoldTL™ 遠心鏡頭具有前濾光片螺紋,用來輕鬆整合彩色濾光片偏光鏡或其他已安裝的元件。使用固定螺釘可以固定光圈與對焦調整位置,以便在振動幅度較大的環境內保持穩固。

Technical Information

Telecentric Lens Mounting Clamp Dimensions
Stock No. A B C D E F G
#56-024 88mm 16mm 34mm 94mm 120mm 101.6mm 50mm
#56-025 85mm 17.5mm 32.5mm 91mm 120mm 101.6mm 48.5mm
#56-026 103mm 39.5mm 107mm 103mm 90mm 55.5mm
#56-027 134mm 55mm 148mm 134mm 122mm 81mm

Accessories

Title 比較庫存號碼  價格 Buy
M62 x 0.75 Mounted IR Cut-Off Filter #49-806 NT$9,205 Qty 10+ NT$8,295   Request Quote
  • 5-7 Days
    ×
M62 x 0.75 Mounted UV/IR Cut-Off Filter #49-814 NT$9,590 Qty 10+ NT$8,645   Request Quote
  • 5-7 Days
    ×
Mounted M58 x 0.75 - UV Cut-Off Filter #54-046 NT$2,135 Qty 10+ NT$1,925   Request Quote
  • 5-7 Days
    ×
Mounted M62 x 0.75 - UV Cut-Off Filter #54-047 NT$2,205 Qty 10+ NT$1,995   Request Quote
  • 5-7 Days
    ×
Mounted M72 x 0.75 - UV Cut-Off Filter #54-048 NT$2,205 Qty 10+ NT$1,995   Request Quote
  • 5-7 Days
    ×
M58 x 0.75 Mounted UV/IR Cut-Off Filter #54-751 NT$8,260 Qty 10+ NT$7,420   Request Quote
  • 5-7 Days
    ×
Mounted M58 x 0.75 Threaded - Blue Filter #54-777 Clearance NT$2,065 Qty 10+ NT$1,855   Request Quote
  • 聯絡我們
    ×
Mounted M105 x 1.0 - UV Cut-Off Filter #58-648 NT$15,225 Qty 10+ NT$14,464   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 160mm Inner Diameter #56-873 NT$15,260   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 110mm Inner Diameter #56-027 NT$7,630   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 79mm Inner Diameter #56-026 NT$7,630   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 65mm Inner Diameter #56-025 NT$7,665   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 68mm Inner Diameter #56-024 NT$7,630   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin