eo_logo
 
Product added to cart

25.4mm Travel, Metric Micrometer, Solid Top 66.5mm Stage

×
Stock #55-462 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$45,850
Qty 1+
NT$45,850
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric
Note:
Solid Top

物理和機械特性

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
66.5 x 66.5
Travel (mm):
25
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Graduation (mm):
0.001
Load Capacity, Normal (kg):
28
Load Capacity, Ta (kg):
4.5
Load Capacity, Tb (kg):
0.9
Stage Size (inches):
2.62 x 2.62
Straight Line Accuracy (μm):
2 per 25 mm of travel
Weight (g):
630

硬體與介面連接

Type of Drive:
Digital Micrometer (Metric)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 0.001mm Resolution Directly Readable Micrometer
  • Readout in Inches or Millimeters
  • Available with English or Metric Mounting Holes

這些帶數位測微尺的球軸承調整臺採用英制或公制安裝孔,具有精密研磨的安裝面和清晰的LCD讀數顯示。測微尺還具備增量式或絕對位置模式、可在任意位置歸零、英吋或公釐讀數顯示、顯示保持以及自動關機。調整臺頂部提供帶或不帶通孔的型號。

Technical Information

 
Figure Size A Size B Size C Size D Size E Size F Threading G Threading H Stock No.
Solid Top
A 1.75" 0.75" 1.12" 2.12" 1.00" 0.50" 6-32 #6 #53-857
A 1.75" 0.75" 1.12" 2.12" 1.00" 6-32 #6 #53-856
A 2.62" 1.00" 2.00" 3.00" 2.00" 10-32 #38-199
A 2.62" 1.00" 2.00" 3.00" 2.00" 1.00" 10-32 #38-203
B 5.00" 1.00" 4.00" 4.00" ¼-20 #38-202
B 5.00" 1.00" 4.00" 4.00" 2.00" ¼-20 #38-204
C 44.4mm 19.0mm 30.0mm 53.8mm 25.0mm M4 M4 #55-461
C 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm M5 M6 #55-462
D 127.0mm 25.4mm 100.0mm M6 M6 #55-463
D 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm 25.4mm M5 M6 #55-464

Accessories

Title 比較庫存號碼  價格 Buy
1.5V (V303) Battery, Digital Micrometer #58-286 NT$403   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin