eo_logo
 
Product added to cart

1" Travel, Eng Micrometer, Solid Top 1.75" Stage

×
Stock #53-856 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$41,650
Qty 1+
NT$41,650
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
English
Note:
Solid Top

物理和機械特性

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
44.4 x 44.4
Travel (inches):
1
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Graduation (inches):
0.00005
Load Capacity, Normal (lbs):
25
Load Capacity, Ta (lbs):
10
Load Capacity, Tb (lbs):
5
Stage Size (inches):
1.75 x 1.75
Straight Line Accuracy (inches):
0.00008 per inch of travel
Weight (lbs):
1.0

硬體與介面連接

Type of Drive:
Digital Micrometer (English)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 0.001mm Resolution Directly Readable Micrometer
  • Readout in Inches or Millimeters
  • Available with English or Metric Mounting Holes

這些帶數位測微尺的球軸承調整臺採用英制或公制安裝孔,具有精密研磨的安裝面和清晰的LCD讀數顯示。測微尺還具備增量式或絕對位置模式、可在任意位置歸零、英吋或公釐讀數顯示、顯示保持以及自動關機。調整臺頂部提供帶或不帶通孔的型號。

Technical Information

 
Figure Size A Size B Size C Size D Size E Size F Threading G Threading H Stock No.
Solid Top
A 1.75" 0.75" 1.12" 2.12" 1.00" 0.50" 6-32 #6 #53-857
A 1.75" 0.75" 1.12" 2.12" 1.00" 6-32 #6 #53-856
A 2.62" 1.00" 2.00" 3.00" 2.00" 10-32 #38-199
A 2.62" 1.00" 2.00" 3.00" 2.00" 1.00" 10-32 #38-203
B 5.00" 1.00" 4.00" 4.00" ¼-20 #38-202
B 5.00" 1.00" 4.00" 4.00" 2.00" ¼-20 #38-204
C 44.4mm 19.0mm 30.0mm 53.8mm 25.0mm M4 M4 #55-461
C 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm M5 M6 #55-462
D 127.0mm 25.4mm 100.0mm M6 M6 #55-463
D 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm 25.4mm M5 M6 #55-464

Accessories

Title 比較庫存號碼  價格 Buy
1.5V (V303) Battery, Digital Micrometer #58-286 NT$403   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin