eo_logo
 
Product added to cart

DIN Objective to C-mount Tube Assembly

#54-868

×
Stock #54-868 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$5,985
Qty 1-4
NT$5,985
Qty 5+
NT$5,292
Volume Pricing
Request Quote
下載產品資料

Specifications

物理和機械特性

Length excluding Threads (mm):
132.50
Maximum Diameter (mm):
30.0

螺紋和安裝

Mount:
C-Mount
Mounting Threads:
0.7965" dia., 36 TPI, 55° Whitworth

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • Integrate Objective with C-Mount Camera or DIN Eyepiece
  • Compatible with DIN Standard Objectives
  • Objective and Eyepiece Not Included

這些鏡筒選項允許符合DIN標準的物鏡直接與DIN目鏡或C接環相機結合使用。鏡筒為符合DIN標準的適當長度。任何DIN物鏡都可安裝到本鏡筒。#54-869型允許符合DIN標準的目鏡與物鏡結合使用,組成一個目視顯微鏡。#54-868型允許符合DIN標準的物鏡安裝到C接環相機,並實現等於物鏡倍率的放大倍率。視訊系統的視場等於物鏡倍率除以傳感器的尺寸。例如,一個4X的物鏡會在½"傳感器上產生1.6mm的水平視場。鏡筒組件不隨附物鏡和目鏡。成像部份提供C接環相機。

可選轉接環允許安裝到¼-20螺釘。建議使用安裝環(#52-930)、¼-20精對焦機架及齒輪接頭 (#54-794) 將顯微鏡安裝到調整架與工作站底座。

Accessories

Title 比較庫存號碼  價格 Buy
4X DIN Plan Commercial Grade Objective #67-706 NT$4,480   Request Quote
  • 5-7 Days
    ×
4X DIN Achromatic Commercial Grade Objective #43-902 NT$3,185   Request Quote
  • 5-7 Days
    ×
10X DIN Plan Commercial Grade Objective #43-907 NT$5,565   Request Quote
  • 5-7 Days
    ×
10X DIN Achromatic Commercial Grade Objective #43-903 NT$3,710   Request Quote
  • 5-7 Days
    ×
40X DIN Achromatic Commercial Grade Objective #43-904 NT$4,830   Request Quote
  • 5-7 Days
    ×
100X DIN Plan Commercial Grade Objective #43-909 NT$12,040   Request Quote
  • 5-7 Days
    ×
100X DIN Achromatic Commercial Grade Objective #43-905 NT$6,125   Request Quote
  • 5-7 Days
    ×
Coarse/Fine Movement, ¼-20, Rack & Pinion #54-794 NT$18,375   Request Quote
  • 5-7 Days
    ×
30mm, C-Mount Ring Mount, ¼-20 Tapped Hole #52-930 NT$3,483 Qty 5+ NT$3,084   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin