eo_logo
 
Product added to cart

Coarse/Fine Movement, ¼-20, Rack & Pinion

#54-794

×
Stock #54-794 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$18,375
Qty 1+
NT$18,375
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Rack and Pinion Mount
Note:
¼-20 Stud
Type of Adjustment:
Coarse/Fine Movement

物理和機械特性

Dimensions (mm):
Rack and Pinion Block: 50 H x 30 W x 50 L
Travel (mm):
35 (+23/-12) in Y
Travel Per Knob Rotation (mm):
25.5 coarse, 3.2 fine
Load Capacity (kg):
2.00
Type of Movement:
Linear (Y)
Optical Centerline from Post (mm):
51.00

螺紋和安裝

Mounting Post Hole and Thread:
¾" Diameter Post
¼-20 Tapped Hole

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

Rack and Pinion Focusing Mounts for Imaging Systems add additional focus ability to imaging systems. Thru Holes are ideal for use with TECHSPEC® VZM™ Zoom Imaging Lenses or other imaging lenses. Rack and Pinion Movement with ¼-20 stud can be used with any compatible camera or imaging lens. Rack and Pinion Focusing Mounts for Imaging Systems are offered with either coarse or fine motion.Imaging System Bases, Stainless Steel Posts, and Accessories are also available.  
 

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin