eo_logo
 
Product added to cart

23" Dual Branch Semi-Rigid Light Guide

×
選擇參數規格
Type:
Stock #54-212 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$15,225
Qty 1+
NT$15,225
Volume Pricing
Request Quote
下載產品資料

概況

Type:
Dual Branch
Packing Fraction (%):
82.00
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-947
Geometry:
Spot Light

物理和機械特性

Minimum Bend Radius (mm):
101.6
Fiber Bundle Diameter (inches):
0.265
Length (inches):
23.00
Length Tolerance (inches):
±0.5

光學特性

Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Fiber Diameter (μm):
50.00
Index of Refraction (nd) - Core:
1.581
Index of Refraction (nd) - Cladding:
1.487
Transmission Loss:
6% per foot at 600nm

環境和耐用性因素

Operating Temperature (°C):
-40 to +107

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

產品

 Type   比較   庫存號碼   價格  Buy
Dual Branch
Single Branch

詳細資料

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • 固定不動的不鏽鋼鵝頸管
  • 單路與雙路選項

提供兩個獨立的照明燈專用系列,它們之間不可互換。請注意,若長度更長,會無法自主支撐。我們建議與 Hybrid 系列比較,以滿足您的長度需求。光導管轉接器需要搭配光纖照明燈使用。

光導管的尖端直徑會影響轉接器的正確性。對於大多數照明燈型號,單分支光導管搭配 #38-946 使用,雙分支光導管搭配 #38-947使用。

Accessories

Title 比較庫存號碼  價格 Buy
0.565" ID, Fiber Optic Adapter SX-10 #38-946 NT$1,610   Request Quote
  • 5-7 Days
    ×
0.629" ID, Fiber Optic Adapter SX-11 #38-947 NT$1,610   Request Quote
  • 5-7 Days
    ×

Technical Information

 
Type Fiber Bundle Dia. Ø Length Dimensions Semi-Rigid Light Guide Stock No.
A B
Single Branch 0.186" 18" 0.562" 0.500" #54-209
Single Branch 0.186" 23" 0.562" 0.500" #54-210
Dual Branch 0.281" 18" 0.625" 0.500" #54-211
Dual Branch 0.281" 23" 0.625" 0.500" #54-212
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program