eo_logo
 
Product added to cart
Top Seller

0.565" ID, Fiber Optic Adapter SX-10

See More by Dolan-Jenner

#38-946

×
選擇參數規格
Inner Diameter (inches):
Model Number:
Stock #38-946 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,610
Qty 1+
NT$1,610
Volume Pricing
Request Quote
下載產品資料

概況

Model Number:
SX-10
Inner Diameter (inches):
0.565
Type of Illumination:
Accessory

物理和機械特性

Inner Diameter (mm):
14.35
Outer Diameter (mm):
25.00
Thickness (mm):
9.50
Construction:
6061-T6 Aluminum

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

產品

詳細資料

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program