eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

3.2mm Diameter x 3.2mm Length, N-LASFN9 Half-Drum Lens

×
Stock #46-530 Clearance 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$726
Qty 1+
NT$726
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Half-Drum Lens

物理和機械特性

Diameter (mm):
3.20
Length (mm):
3.20
Length Tolerance (μm):
±30
Radius Tolerance (μm):
+0/-1.5
Diameter Tolerance (μm):
+0/-50

光學特性

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
380 - 2500
Index of Refraction (nd):
1.850
Radius R (mm):
2.00
Surface Quality:
40-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • Easier to Mount and Handle Than Standard Ball Lenses

鼓形透鏡是玻璃球面,其軸向經過研磨以提供安裝表面經過研磨的周邊D可簡化球形透鏡通常關聯的處理問題。非常適用於光纖通訊中的光學傳輸。半鼓形透鏡採用拋光的平表面以實現直接光纖接觸,並用作延長的PCX透鏡。

Technical Information

D Radius R Length Length L2 Stock No.
Type A Drum Lenses
2mm 1.25mm 2.5mm 1.5mm #45-548
#45-739
#45-836
#45-663
#45-743
2.4mm 1.5mm 3mm 1.8mm #45-549
#45-837
#45-664
#45-744
3.2mm 2mm 4mm 2.4mm #45-550
#45-741
#45-838
#45-665
#45-745
4mm 2.5mm 5mm 3mm #45-551
#45-839
#45-742
#45-666
Type B Half-Drum Lenses
2mm 1.25mm 2mm 1.5mm #46-524
#46-528
2.4mm 1.5mm 2.4mm 1.8mm #46-525
#46-529
3.2mm 2mm 3.2mm 2.4mm #46-526
#46-530
4mm 2.5mm 4mm 3mm #46-527
#46-531

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin