eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

9mm Uncoated, Amici Roof Prism

Amici Roof Prisms

×
Stock #45-662 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,168
Qty 1-5
NT$3,168
Qty 6+
NT$2,573
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Amici Roof Prism

物理和機械特性

Clear Aperture CA (mm):
8.00
Dimensional Tolerance (mm):
+0/-0.1
Resolution (arcsec):
6.00
Bevel:
Protective bevel as needed

光學特性

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Angle Tolerance (arcmin):
±5
Image Orientation:
Right-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
3.00
Irregularity (fringes) @ 632.8nm:
1.00

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

產品概覽

  • 光線偏離90°
  • 右向旋轉的影像
  • 分辨率為6角秒
  • 提供未鍍膜或銀鍍膜的屋脊表面

阿米西稜鏡亦稱為「屋脊稜鏡」或「直角屋脊稜鏡」,可以反轉及還原影像,亦可將視線偏轉90°角。該稜鏡非常適用於賞鳥望遠鏡,以及希望拍攝物件的反轉影像、扭轉反轉的影像、將影像偏轉90°角以保持正確視覺方向的任何光學儀器。在線性偏振入射光的情況下,由未鍍膜阿米西稜鏡射出的光線,是由兩個橢圓偏振混合而成,會在部分應用中降低對比及分辨率。銀鍍膜阿米西屋脊稜鏡可消除這些問題。

Technical Information

 
A (mm) B (mm) C (mm) D (mm) Stock No. Uncoated Stock No. Protected Silver Coated
9.00 12.18 12.73 8.00 #45-662 #12-638
14.00 18.95 19.80 13.00 #45-261 #12-639

Frequently Purchased Together

資源

Filter

抗反射 (AR) 鍍膜

抗反射 (AR) 鍍膜應用於光學元件,以提高吞吐量並減少背反射造成的傷害。

現在查看

光學鍍膜簡介

您是否正在尋找有關光學鍍膜的更多資訊?在愛特蒙特光學了解更多有關光學系統中使用的鍍膜的常見、定制和優點的資訊。

現在查看

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

現在查看

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

現在查看

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

現在查看

Surface Accuracy

BBAR Coating

Parity

了解表面品質規格

光學元件的表面品質取決於其表面的散射,這在雷射光學應用中尤其重要。

現在查看

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

現在查看

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

現在查看

Surface Flatness

How do I clean my optics?

Refraction

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program