eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25.4mm Corner Cube Prism

N-BK7 Corner Cube Retroreflectors

N-BK7 Corner Cube Retroreflectors

×
Stock #43-297 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$7,679
Qty 1-5
NT$7,679
Qty 6+
NT$6,165
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Retroreflector

物理和機械特性

Diameter (mm):
25.40 +0.0/-0.1
Height (mm):
19.05
Bevel:
Protective bevel as needed
Clear Aperture (%):
95
Height Tolerance (mm):
±0.25

光學特性

Beam Deviation (arcsec):
3
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Image Orientation:
Left-Handed
Ray Deviation (°):
180
Wavelength Range (nm):
400 - 2200
Power (fringes) @ 632.8nm:
0.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 入射光反射回光源
  • 低至3弧秒的光束偏差
  • 適用於一般測量及對齊
  • 亦提供轉接版本

TECHSPEC® N-BK7 角隅稜鏡倒反射器經過精心設計,可將稜鏡面的任何入射光線或光束反射回(不論稜鏡的方向如何)光源。反射鏡只能在垂直入射情況下達到同樣效果。因此對於精密對準非常困難或極為耗時的場合,角隅稜鏡倒反射器就非常實用。TECHSPEC® N-BK7 角隅稜鏡倒反射器提供鍍銀或未鍍銀的雙面表面。鍍銀可提供更大的受光角,未鍍銀選項則仰賴全反射,提供最佳反射率。輸入面可供應未鍍膜或鍍膜版本,其中抗反射鍍膜最適合可見光波長或近紅外線波長,包括 1064nm 及 1550nm。

雷射光學產品

N-BK7 Corner Cube Retroreflectors provide high-reflectance cube performance with total internal reflection. Ideal for laser alignment, metrology, and interferometry applications requiring consistent optical return paths. Compact, durable, and designed for maximum angular accuracy without the need for precise alignment.

FAQ(s)

   What is the benefit of N-BK7 glass in this cube reflector?

N-BK7 offers excellent transmission in the visible to near-infrared range and high durability, making it suitable for a wide range of environments.

   Do these retroreflectors require alignment?

No—corner cubes automatically return beams parallel to the input, eliminating the need for precise alignment.

   Can these be used in laser-based applications?

Yes, they are commonly used in laser interferometry, alignment systems, and metrology due to their consistent beam return path.

   Are AR coatings available?

Yes, Edmund Optics offers both uncoated and broadband AR-coated options to enhance performance across various wavelengths.

Technical Information

 
A (mm) B (mm) Stock No. Uncoated Stock No. Silver Coated Stock No. Silver and VIS 0° Coated Stock No. Silver and NIR II Coated
7.16 6.1 #65-250 #43-305 #48-605 #12-488
12.7 10.16 #43-296 #45-202 #48-606 #12-489
25.4 19.05 #43-297 #45-187 #48-607 #12-490
38.1 29.21 #43-298 #45-189 #48-608 N/A
50.8 38.1 #43-299 #45-191 #48-609 N/A
63.5 48.26 #43-300 #48-593 #48-616 N/A
76.2 57.15 #43-301 #48-594 #48-617 N/A