eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

15mm Uncoated Dove Prism

×
Stock #32-553 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,340
Qty 1-5
NT$4,340
Qty 6+
NT$3,885
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Dove Prism

物理和機械特性

Height (mm):
15.0
Length (mm):
62.50
Dimensional Tolerance (mm):
±0.13 Legs, ±0.25 Length
Bevel:
Protective bevel as needed

光學特性

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Angle Tolerance (arcmin):
2.00
Image Orientation:
Left-Handed
Ray Deviation (°):
0
Power (fringes) @ 632.8nm:
0.50
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

產品概覽

  • 影像旋轉180°
  • 左向旋轉的影像
  • 非常適用於旋轉或有位移的倒反射

TECHSPEC® 杜夫稜鏡擁有獨特迷人的特性。如透過稜鏡觀察並圍繞其縱向軸旋轉,圖像會旋轉兩倍於杜夫稜鏡本身旋轉的角度,為獲得最佳性能,請使用與準直光適配的杜夫稜鏡。每個杜夫稜鏡的頂部表面經過磨削,最長邊(由尺寸B確定)有無倒角的銳利邊緣。TECHSPEC® 杜夫稜鏡提供未鍍膜、採用抗反射鍍膜或鋁鍍膜的對角面。鍍鋁杜夫稜鏡在對角面採用保護鋁鍍膜,並塗有黑色Krylon漆,非常適合用於位移後倒反射。為入射的雷射光束提供了U形轉向路徑。 

入射光線集中於對角面時,反射偏移49mm(對於15mm型號)或75mm(對於25mm型號)。鍍鋁的TECHSPEC®杜夫稜鏡可用於成像系統(視野小於尺寸A/尺寸C)中,以觀察相機後方或角落周圍區域。還能提供分割的圖像,其中一個場景相對於另一個場景發生位移。 

Technical Information

 
Stock No. A B C D
#32-998 5.00mm 20.64mm 5.00mm 7.07mm
#49-424
#32-999 10.0mm 43.56mm 10.0mm 14.14mm
#49-425
#32-553 15.00mm 62.50mm 15.00mm 21.21mm
#49-426
#49-427 18.00mm 76.10mm 18.00mm 25.45mm
#32-554 20.00mm 79.80mm 20.00mm 28.28mm
#49-428
#45-403 25.00mm 103.18mm 25.00mm 35.36mm
#49-429

Frequently Purchased Together

資源

Filter

抗反射 (AR) 鍍膜

抗反射 (AR) 鍍膜應用於光學元件,以提高吞吐量並減少背反射造成的傷害。

現在查看

光學鍍膜簡介

您是否正在尋找有關光學鍍膜的更多資訊?在愛特蒙特光學了解更多有關光學系統中使用的鍍膜的常見、定制和優點的資訊。

現在查看

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

現在查看

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

現在查看

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

現在查看

Surface Accuracy

BBAR Coating

Parity

了解表面品質規格

光學元件的表面品質取決於其表面的散射,這在雷射光學應用中尤其重要。

現在查看

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

現在查看

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

現在查看

Surface Flatness

How do I clean my optics?

Refraction

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program