eo_logo
 
Product added to cart

Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective

See More by AdlOptica
Mounted Window

Mounted Window

×
Stock #19-496 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$10,745
Qty 1+
NT$10,745
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
Window in Holder L9333.06 (+D12 800)
Type:
Mounted Window
Note:
Protective window for #19-492

物理和機械特性

Clear Aperture CA (mm):
8
Diameter (mm):
29.50
Length (mm):
4.40

光學特性

Design Wavelength DWL (nm):
800
Wavelength Range (nm):
770 - 900
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
25 mJ @ 5ns
Damage Threshold, Pulsed:
25 mJ @ 5ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 NT$3,465   Request Quote
  • 5-7 Days
    ×
Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-494 NT$3,465   Request Quote
  • 5-7 Days
    ×
Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective #19-495 NT$10,745   Request Quote
  • 5-7 Days
    ×
Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-496 NT$10,745   Request Quote
  • 5-7 Days
    ×
Spanner Wrench for aplanoXX Aplan Objective #19-497 NT$3,465   Request Quote
  • 5-7 Days
    ×

相關產品

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin