eo_logo
 
Product added to cart

800nm, 0.80 NA, aplanoXX Aplan Objective | aplanoXX NA0.8_20_800

See More by AdlOptica
AdlOptica aplanoXX Aplan Objectives

AdlOptica aplanoXX Aplan Objectives

AdlOptica aplanoXX Aplan Objectives
×
Stock #19-492 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$290,500
Qty 1+
NT$290,500
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
aplanoXX NA0.8_20_800
Type:
Objective
Field of View (°):
±0.3
Note:
Includes aplanoXX objective, mounted protective window (#19-496), and spanner wrench #19-497)

物理和機械特性

Clear Aperture CA (mm):
20
Diameter (mm):
44.00
Length (mm):
54.10

光學特性

Design Wavelength DWL (nm):
800
Focal Length FL (mm):
12.50
Numerical Aperture NA:
0.80
Working Distance (mm):
2.5 (1.6 with Protective Window)
Wavelength Range (nm):
770 - 900
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
100 mJ @ 5ns
300 μJ @ 1ps
Focusing Depth (mm):
0 - 4
Beam Diameter (mm):
20 (maximum)
Damage Threshold, Pulsed:
100 mJ @ 5ns
300 μJ @ 1ps

螺紋和安裝

Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 NT$3,465   Request Quote
  • 5-7 Days
    ×
Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-494 NT$3,465   Request Quote
  • 5-7 Days
    ×
Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective #19-495 NT$10,745   Request Quote
  • 5-7 Days
    ×
Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-496 NT$10,745   Request Quote
  • 5-7 Days
    ×
Spanner Wrench for aplanoXX Aplan Objective #19-497 NT$3,465   Request Quote
  • 5-7 Days
    ×

相關產品

資源

Filter

瞭解及指定雷射元件的LDT

雷射誘導損傷閾值 (LIDT) 或雷射損傷閾值 (LDT) 對於選擇或指定雷射光學器件至關重要。在愛特蒙特光學了解更多!

現在查看

Understanding Spatial Filters

Do you have a question about spatial filters? Learn more about how spatial filters are used with lasers and improve a beam at Edmund Optics.

現在查看

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

不同類型的 LDT 規格

光學器件的雷射誘導損傷閾值(LIDT)是一個受缺陷密度、測試方法和雷射波動影響的統計值。

現在查看

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

現在查看

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

現在查看

不同類型的 LDT 規格

並非所有光學元件都經過雷射誘導損傷閾值 (LIDT) 測試,且測試方法不同,導致 LIDT 規範類型不同。

現在查看

雷射系統關鍵參數

了解確保雷射應用成功必須考慮的關鍵參數。將為這些參數建立通用術語。

現在查看

測試雷射損傷閾值

測試雷射誘導損傷閾值 (LIDT) 尚未標準化,因此了解光學元件的測試方式對於預測性能至關重要。

現在查看

雷射光學度量

計量對於確保光學元件始終滿足其所需的規格至關重要,尤其是在雷射應用中。

現在查看

雷射偏振:偏振在雷射應用的重要性

了解雷射的偏振對於許多應用至關重要,因為偏振會影響反射率、聚焦光束和其他關鍵行為。

現在查看

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

現在查看

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

現在查看

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

現在查看

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

現在查看

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

現在查看

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

現在查看

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

現在查看

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

現在查看

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

現在查看

Laser

Laser Damage Threshold

Refraction

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program