eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25.4mm Dia. Protected Aluminum Coated, Mounted Fused Silica Corner Cube Retroreflector

Mounted Fused Silica Corner Cube Retroreflectors

×
Stock #15-820 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$16,380
Qty 1-5
NT$16,380
Qty 6+
NT$13,090
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Retroreflector

物理和機械特性

Diameter Tolerance (mm):
+0.0/-0.1
Inner Diameter (mm):
25.4
Outer Diameter (mm):
38.1
Housing Tolerance (mm):
Outer Diameter: +0/-0.5, Height: ±0.25

光學特性

Beam Deviation (arcsec):
±3
Coating:
Aluminum with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Ravg>85% FROM 400-700nm, @ 45° AOI
Ray Deviation (°):
180
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
0.20
Irregularity (fringes) @ 632.8nm:
0.20

螺紋和安裝

Mounting Threads:
(2) ¼-20 Tapped Holes

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • ¼-20 Tapped Holes for Easy Mounting
  • Excellent Transmission in the UV
  • Useful for Surveying and Alignment
  • Also Available Unmounted

TECHSPEC® Mounted Fused Silica Corner Cube Retroreflectors are pre-mounted in anodized aluminum housings with two ¼-20 tapped holes for easy integration into optical systems. Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. Mirrors will only do this at a normal angle of incidence, making corner cube retroreflectors better suited for applications where precision alignment is difficult or time-consuming. TECHSPEC Mounted Fused Silica Corner Cube Retroreflectors are ideal for prototyping or research applications that require convenient, durable mounting solutions. These mounted retroreflectors provide excellent transmission in the UV.

Technical Information

Dimensions in mm
Stock No. Inner Diameter ID Outer Diameter OD H X
#15-817 12.7 31.75 11.73 18.08
#15-818 12.7 31.75 11.73 18.08
#15-819 25.4 38.10 20.62 26.98
#15-820 25.4 38.10 20.62 26.98
#15-821 50.8 63.50 39.95 46.30
#15-822 50.8 63.50 39.95 46.30
Retroreflectors