eo_logo
 
Product added to cart

V-Block Base with Clamps

×
Stock #03-665 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$10,465
Qty 1-4
NT$10,465
Qty 5+
NT$9,254
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed
Type of Optics:
Cylindrical Tube

物理和機械特性

Construction:
Black Anodized Aluminum, Stainless Steel Post
Number of Clamps:
2

螺紋和安裝

Size of Compatible Optics (mm):
5.6 - 67.9
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • #03-665 產品包括可調高度架
  • 非常適用於安裝雷射鏡筒與大型光學元件
  • 底座上具有¼-20 螺紋孔,藉此可安裝到直徑為0.50" 的立桿上

V形夾具座可用於夾持雷射管和厚度足夠厚的光學元件(如大多數複消色差鏡片),底座上有六個¼-20螺孔,可接接桿,也可用於接V型卡槽。在中心部位有一個¼-20的螺孔可接0.50吋直徑的接桿。高度可調的夾子可將元件夾在V形槽中。

Technical Information

V-Block Base
V-Block Base