eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

19.1mm Dia., 6.35mm Thick, 515nm, λ/10 Fused Silica Window

TECHSPEC λ/10 Laser Line Coated Windows

×
Stock #39-683 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$5,075
Qty 1-5
NT$5,075
Qty 6+
NT$4,060
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Laser Line Window
Type of Window:
Glass

物理和機械特性

Clear Aperture CA (mm):
17.19
Diameter (mm):
19.10 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Parallelism (arcmin):
<3
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground

光學特性

Angle of Incidence (°):
0
Coating:
Laser V-Coat (515nm)
Design Wavelength DWL (nm):
515
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Index of Refraction (nd):
1.458
Surface Quality:
10-5
Abbe Number (vd):
67.8
Coating Specification:
Rabs <0.25% @ 515nm
Surface Flatness (P-V):
λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 515nm, 20ns, 20Hz
Damage Threshold, Pulsed:
10 J/cm2 @ 515nm, 20ns, 20Hz

材料特性

Fused Silica Grade:
7980 0F

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

產品概覽

  • 10-5 表面品質
  • 可保證設計波長的損傷閾值
  • 直徑介於 12.7 至 50.8mm
  • 供應無鍍膜基材

TECHSPEC λ/10 雷射光鍍膜窗鏡設計為可直接整合至雷射應用。這款堅固耐用的產品系列包含一般大型尺寸,其中許多產品都提供多種厚度選項。提供常用的雷射波長抗反射鍍膜,盡可能減少表面反射,實現最佳的系統穿透效果。TECHSPEC λ/10 雷射光鍍膜窗鏡提供雷射級規格,包括 λ/10 表面平整度、10-5 表面品質,以及小於 3 角分的平行能力。這些窗鏡涵蓋保護性到分離各種環境的工業雷射應用。
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
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 NT$2,170
Request Quote
  • 5-7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 NT$2,713
Request Quote
  • 5-7 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 NT$3,325
Request Quote
  • 5-7 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 NT$3,465
Request Quote
  • 5-7 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,535
Request Quote
  • 聯絡我們
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,780
Request Quote
  • 聯絡我們
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$3,920
Request Quote
  • 5-7 Days
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 NT$5,145
Request Quote
  • 5-7 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,259
Request Quote
  • 聯絡我們
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,405