eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

超精密拋光基材

TECHSPEC® Superpolished Substrates

TECHSPEC® Superpolished Substrates

×
  • 雙面超精密拋光可達 ≤1Å RMS 以下的表面粗糙度
  • 低散射表面,適用於紫外線或高功率雷射應用
  • 斜邊及邊緣均拋光處理的紫外線熔融石英基材
  • 內部製造,可提供 6 至 76.2mm 的客製尺寸及形狀,以及 <0.5Å以下的表面粗糙度

這類窗鏡的超精密拋光表面可減少散射,因此適合重視散射問題的紫外線或高功率雷射應用。這類窗鏡散射低,也適合作為離子束濺鍍 (IBS) 鍍膜的基材。TECHSPEC 超精密拋光基材可用於各種度量應用,包括孔腔內共振衰減光譜儀、散射測量及環形雷射陀螺儀,此外也適用於眼睛手術等紫外線醫療應用。如果您的應用需要客製尺寸的超精密拋光基材,或是有意瞭解客製鍍膜機會,還是想討論低散射基材會如何影響鍍膜光學效能,請與我們聯絡。也供應單側超精密拋光。

一般規格

Clear Aperture (%):
90
Surface Roughness (Å):
≤1 RMS as measured using an optical profiler using a 20x objective at a spatial frequency bandwidth of 9 to 250 cycles per mm
Coating:
Uncoated
Substrate:
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

產品

 Coating   Substrate  Dia. (mm)  Thickness (mm)   比較   庫存號碼   價格  Buy
Uncoated Fused Silica 6.35 4.00
Uncoated Fused Silica 12.70 6.35
Uncoated Fused Silica 25.40 6.35
Uncoated Fused Silica 50.80 9.53

相關產品

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program