Product added to cart

Pinholes and Slits

Custom and
Volume Manufacturing

Learn More

Filter
可調整的光學狹縫 可調整的光學狹縫
  • 6mm Maximum Clear Slit Opening
  • Fine Micrometer-Driven Mechanical Slit Adjustment
  • ¼-20 Hole for Mounting
High Power Apertures High Power Apertures
  • Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
  • Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
  • Ideal for Spatial Filtering and Laser Aperturing
Acktar 黑化小孔 Acktar 黑化小孔
  • 低反射率,涵蓋 EUV 至 SWIR
  • 99% 吸收率黑化鍍膜
  • 孔徑大小 50 至 1000μm
  • 提供未裝框及已裝框版本
Acktar 黑化狹縫 Acktar 黑化狹縫
  • 寬頻帶低反射鍍膜
  • 99% 吸收率,涵蓋 EUV 至 SWIR
  • 狹縫尺寸最小 25μm x 3mm
  • 提供未裝框及已裝框版本
精密狹縫 精密狹縫
  • 安裝版本提供穩固的機械支撐效果
  • 用於光學系統與教育活動中
  • 適用於分光光度計影像分析
Unmounted Precision Pinhole 精密小孔
  • Available in Aperture Mounts for a Secure Mechanical Support
  • Pinhole Sized Ranging from 1 to 1,000 Microns
  • High Power Apertures Available
2-Axis Adjustable Slits 雙軸可調狹縫 New
  • 兩個獨立可調軸
  • 最大 10 x 10 mm內的任何尺寸矩形狹縫
  • 外徑50 mm,便於系統整合

Pinholes and Slits are used to provide a fixed or adjustable aperture through which laser beams may be directed in a number of laser applications such as spatial filtering. Pinholes and Slits consist of variously shaped apertures within a range of materials or coatings designed to reflect or absorb laser light that does not pass through the opening. A selection of mounts is also available for holding aperture slides.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin