Product added to cart

高分辨率微距變焦鏡頭

#68-679

#68-679 #68-677 #68-678
×
  • 變焦、對焦和光圈控制
  • 高達100 lp/mm的分辨率
  • 工作距離從300mm到無限遠

High Resolution Macro Zoom Lenses are great for multipurpose applications that need both close focus and wide fields of view. The lenses offer variable apertures, to adjust the depth of field. Filter threading allows the use of filters to adjust incoming light levels with ND filters, or increase contrast with color filters on monochrome sensors, and more. High Resolution Macro Zoom Lenses are economical and compact and have many features that make them a perfect choice for a variety of uses. These lenses are available in f/1.0, f/1.4, or 5/2.5 size.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin