eo_logo
 
Product added to cart

EO USB Power/Energy Meter

USB Power Meter #89-307

×
Stock #89-307 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$32,725
Qty 1+
NT$32,725
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Average Power, Single Shot Energy
Type of Display:
Computer Required
Note:
EO USB Power/Energy Meter
Display Settings:
Real Time, Histogram, Stats, Needle
Stats:
Value, Min, Max, Standard Deviation, RMS & PTP Stability, Time
Units:
W and dBm

物理和機械特性

Dimensions (mm):
57 x 26 x 91
Weight (g):
120
Accuracy (%):
±0.5

傳感器

Type of Sensor:

電氣性能

Analog Output:
0-2 V Adjustable, Full Scale ±1%

硬體與介面連接

Computer Interface:
USB 2.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • 頂級雷射功率與能量計採用觸控螢幕顯示器
  • 高級雷射功率計採用數位顯示器
  • USB雷射功率計具備與電腦通訊的直接介面
  • Edmund Optics Power and Energy Detectors Sold Separately

愛特蒙特光學®雷射功率與能量計提供多種機型,以因應不同的使用者需求。頂級雷射功率與能量計可讀取所有EO功率與能量計,具有640 x 480的分辨率以及5.6”對角線彩色觸控螢幕顯示器。除了直觀的使用者介面外,這些頂級裝置還能提供多項即時統計功能(例如標準偏差、RMS與PTP穩定性、脈衝數量與重複率),並能將資料直接儲存至USB隨身碟。高級雷射功率計專為搭配使用溫差電堆與光學探測器而設計。這些高級裝置採用符合人體工學的低功率設計,使用四枚AA電池即可持續工作670小時,並具有大型的76 x 57mm顯示器,透過單一按鈕即可存取所有功能。USB雷射功率計也可以搭配使用溫差電堆與光學探測器,可以使用包含的軟體與任意連接埠供電的USB介面將USB雷射功率計直接連接至電腦。

Note: Manuals are available for download for all models.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin