eo_logo
 
Product added to cart

EO Deluxe Power Meter

Deluxe Power Meter #89-305

×
Stock #89-305 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$40,950
Qty 1+
NT$40,950
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Operating Lifetime (hours):
670 (with 4 x AA Alkaline Batteries)
Type:
Average Power
Type of Display:
76 x 57mm Non-Touch Screen LCD, 32mm Digit Height
Note:
EO Deluxe Power Meter
Stats:
None
Units:
W and dBm

物理和機械特性

Dimensions (mm):
210 x 122 x 44
Weight (g):
470
Accuracy (%):
±1

傳感器

Type of Sensor:

硬體與介面連接

Computer Interface:
None

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 頂級雷射功率與能量計採用觸控螢幕顯示器
  • 高級雷射功率計採用數位顯示器
  • USB雷射功率計具備與電腦通訊的直接介面
  • Edmund Optics Power and Energy Detectors Sold Separately

愛特蒙特光學®雷射功率與能量計提供多種機型,以因應不同的使用者需求。頂級雷射功率與能量計可讀取所有EO功率與能量計,具有640 x 480的分辨率以及5.6”對角線彩色觸控螢幕顯示器。除了直觀的使用者介面外,這些頂級裝置還能提供多項即時統計功能(例如標準偏差、RMS與PTP穩定性、脈衝數量與重複率),並能將資料直接儲存至USB隨身碟。高級雷射功率計專為搭配使用溫差電堆與光學探測器而設計。這些高級裝置採用符合人體工學的低功率設計,使用四枚AA電池即可持續工作670小時,並具有大型的76 x 57mm顯示器,透過單一按鈕即可存取所有功能。USB雷射功率計也可以搭配使用溫差電堆與光學探測器,可以使用包含的軟體與任意連接埠供電的USB介面將USB雷射功率計直接連接至電腦。

Note: Manuals are available for download for all models.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin